按主題/行業分類的目錄
特殊功能調速閥
[Model with Residual Pressure Release Function] Speed Controller with Pilot Check Valve ASP

-
・Model with residual pressure release function: It is possible to
construct a safety circuit.
・Model without residual pressure release function: Temporary
intermediate stops are possible.
・Vertical and horizontal types are available, which can be selected
depending on the installation conditions.
・Improved piping design flexibility (360°-rotation type)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size |
---|---|---|---|
Universal Vertical type | ASP | M5×0.8 10-32UNF G 1/8, 1/4, 3/8, 1/2 | φ4 to φ12 |
Universal Horizontal type | ASP | M5×0.8 10-32UNF R, NPT, G 1/8, 1/4, 3/8, 1/2 | φ4 to φ12 |
產品特點
Features

Variations

Horizontal and vertical types are available, which canbe selected depending on the installation conditions.

Easily mounted using a hexagon wrench
Mountable in narrow spaces

Metal material: Brass/Stainless steelh
For the stainless steel type, copper (Cu) and zinc (Zn) are not used asmain components in the metal materials. (Series compatible withsecondary batteries)
Pilot Check Valve Variations by Function