產品情報 »
產品目錄
» 二次電池對應系列 25A-
» 方向控制元件
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
方向控制元件
Directional Control Valve 25A-
Safety Instructions Features/Applicable Products/Variations/Related Products/Precautions Green Procurement (RoHS)
Series | Model | Specification |
---|---|---|
5-Port Solenoid Valve | 25A-JSY1000/3000 | Plug-in connector connecting base |
5-Port Solenoid Valve | 25A-JSY1000/3000 | Non Plug-in metal base |
5-Port Solenoid Valve | 25A-SY5000 | Plug-in connector connecting base |
5-Port Solenoid Valve | 25A-SY5000, SY7000 | |
5-Port Solenoid Valve | 25A-VQ2000, 4000(W) | |
5-Port Solenoid Valve | 25A-SQ2000 | |
5-Port Solenoid Valve | 25A-VQZ1000 | |
Separate Type Double Check Block | 25A-VQ1000, 2000 | Double check block |
3-Port Solenoid Valve | 25A-VP342, 542, 742 | Body ported |
3-Port Solenoid Valve | 25A-VP344, 544, 744 | Base mounted |
3-Port Solenoid Valve | 25A-VP500, 700 | Safety standards ISO13849-1 |
3-Port Solenoid Valve | 25A-VT317 | |
3-Port Solenoid Valve | 25A-VG342 | |
5-Port Air Operated Valve | 25A-SYA5000, 7000 | |
3-Port Air Operated Valve | 25A-SYJA500, 700 | |
Finger Valve | 25A-VHK-A | |
OSHA Standard Compliant Pressure Relief 3-Port Valve with Locking Holes | 25A-VHS20(W), 30(W), 40(W), 50(W)-D | |
Conforming to OSHA Standard Pressure Relief 3-Port Valve with Locking Holes | 25A-VHS20, 30, 40, 50 | |
Conforming to OSHA Standard Pressure Relief 3-Port Valve with Locking Holes | 25A-VHS2510, 3510, 4510, 5510 |