數位式流量開關
2色顯示式式數位流量開關 PF2M7(-L)
系列 | 額定流量範圍 (L/min) |
---|---|
PF2M7 | 0.01 to 1 (0.01 to 0.5) 0.02 to 2 (0.02 to 1) 0.05 to 5 (0.05 to 2.5) 0.1 to 10 (0.1 to 5) 0.3 to 25 (0.3 to 12.5) 0.5 to 50 (0.5 to 25) 1 to 100 (1 to 50) 2 to 200 (2 to 100) ( ): For CO2 |
3色顯示水用數位流量開關 PF3W-Z/L
系列 | 額定流量範圍 (L/min) |
---|---|
PF3W-Z | 0.5 ~ 4 2 ~ 16 5 ~ 40 10 ~ 100 |
PF3W-L (IO-Link對應) | 0.5 ~ 4 2 ~ 16 5 ~ 40 10 ~ 100 50 ~ 250 |
水用數位流量開關/底座式 PF3WB/C/S/R
系列 | 額定流量範圍 (L/min) |
---|---|
PF3WB 一體型 (基本型) | 0.5 ~ 4 2 ~ 16 5 ~ 40 |
PF3WC 一體型 (直線型) | 0.5 ~ 4 2 ~ 16 5 ~ 40 |
PF3WS 分離型 (供給型) | 0.5 ~ 4 2 ~ 16 5 ~ 40 |
PF3WR 分離型 (回流型) | 0.5 ~ 4 2 ~ 16 5 ~ 40 |
3-Color Display Digital Flow Switch for Large Flow PF3A□H(-L)
-
・Applicable fluid: Air, N2
・Flow range: Max. 12000 L/min
・Flow ratio 100:1
A wide range of flow measurement is possible with 1 product.
・Improved drainage and resistance to foreign matter
・Pressure loss: 75% reduction (20 kPa → 5 kPa)
・Through bore construction
・IO-Link compatible
・Can be connected to the air combination (Modular type)
・A 4-screen display digital flow switch with pressure/temperature sensor
(modular type) is available.
Simultaneous measurement of the (accumulated) flow rate, pressure, and temperature is possible.
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Rated flow range (L/min) |
---|---|
PF3A7□H | 10 to 1000 20 to 2000 30 to 3000 60 to 6000 120 to 12000 |
Digital Flow Switch for Water PF3W7□-X445
-
・IO-Link version V1.1
・Process data length 6-byte input
・Transmission speed COM2 (38.4 kbps)
・Minimum cycle time 3.5 ms
・IO-Link port type Class A
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Applicable fluid | Rated flow range |
---|---|---|
PF3W704-X445 | Water | 0.5 to 4 L/min |
PF3W720-X445 | Water | 2 to 16 L/min |
PF3W740-X445 | Water | 5 to 40 L/min |
3-Color Display Digital Flow Switch PF2MC7□(-L)
-
・Dry air, N2
・3-color/3-screen display
・A wide range of flow measurement is possible with 1 product.
Flow ratio 100:1, Smallest settable increment: 1 L/min
・Grease-free
・IO-Link compatible
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Rated flow range (L/min) |
---|---|
PF2MC | 5 to 500 10 to 1000 20 to 2000 |