Product Information »
WEB Catalog
» Air Preparation Equipment
» Air Preparation Filters
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
Air Preparation Filters
Bacteria Removal Filter/Hollow Fiber Element HF2B-SFDA

-
・Bacteria capture performance: LRV ≥ 9
Use of FDA/Food Sanitation Law compliant materials∗
∗ Parts in contact with fluid: Resin/Rubber
Grease-free
Designed for use in applications to HACCP principles and FSSC22000
standards
・Nominal filtration rating: 0.01 μm (Filtering efficiency 99.99%)
・Initial pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, at max. flow rate)
・Flow rate: 500 L/min (ANR)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Bacteria Removal Filter/Hollow Fiber Element HF2B-SFDA
Manual
Series Type View search result HF2B-SFDA Bacteria removal filter
(Bacteria removal performance: LRV ≥ 9)View search result
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Type | Operating pressure | Filtration (μm) |
---|---|---|---|
HF2B-SFDA | Bacteria removal filter (Bacteria removal performance: LRV ≥ 9) | Max.1.0 MPa (For nitrogen: 0.99 MPa) | 0.01 (Filtration efficiency: 99.99%) |