Product Information »
WEB Catalog
» Flow Control Equipment
» Speed Controllers for General Purposes
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
Speed Controllers for General Purposes
Speed Controller with Indicator/Uni Thread Type AS-FS
-
・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
The value can be controlled with the indicator window.
・Larger push-lock type knob
・Improved reproducibility of flow rate
・Easier to insert and remove tubes
・Electroless nickel plated type is standard.
-
2D CAD
Click here for 2D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type Uni threed | AS22□1FS to 42□1FS | Uni 1/8 to 1/2 | φ3.2 to φ16 | φ1/8'' to 1/2'' |
Features
The numerical indication of flow rate knob rotations reduces flow setting time and setting errors!
■Electroless nickel plating type is standardized.