WEB Catalog

Product Information »  WEB Catalog  » Flow Control Equipment  » Related Equipment

Related Equipment

[Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type AKP

    ・Model with residual pressure release function
     It is possible to construct a safety circuit!
    ・Model without residual pressure release function
     Temporary intermediate stops are possible.*
     * Precise intermediate stops are not guaranteed.
    ・Vertical and horizontal types are available, which can be selected
     depending on the installation conditions.
    ・Improved piping design flexibility (360°-rotation type)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • [Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type AKP
    Manual
    Type Series View search result
    Model with
    residual pressure release function
    Pilot check valve
    Horizontal type
    AKP-□B□EView search result
    Model with
    residual pressure release function
    Pilot check valve
    Vertical type
    AKP-□A□EView search result
    Model without
    residual pressure release function
    Pilot check valve
    Horizontal type
    AKP-□B□View search result
    Model without
    residual pressure release function
    Pilot check valve
    Vertical type
    AKP-□A□View search result
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Model with
residual pressure release function
Pilot check valve
Horizontal type
AKP-□B□EM5×0.8, 10-32UNF
1/8, 1/4, 3/8, 1/2
(R, NPT, G)
φ4, φ6, φ8, φ10, φ12φ5/32",φ1/4",φ5/16"
Model with
residual pressure release function
Pilot check valve
Vertical type
AKP-□A□EM5×0.8, 10-32UNF
1/8, 1/4, 3/8, 1/2
(G)
φ4, φ6, φ8, φ10, φ12-
Model without
residual pressure release function
Pilot check valve
Horizontal type
AKP-□B□M5×0.8, 10-32UNF
1/8, 1/4, 3/8, 1/2
(R, NPT, G)
φ4, φ6, φ8, φ10, φ12φ5/32",φ1/4",φ5/16"
Model without
residual pressure release function
Pilot check valve
Vertical type
AKP-□A□M5×0.8, 10-32UNF
1/8, 1/4, 3/8, 1/2
(G)
φ4, φ6, φ8, φ10, φ12-

Features

Features

Variations

Vertical and horizontal types are available, which can be selected depending on the installation conditions.

Improved piping design flexibility (360°-rotation type)

Pilot Check Valve Variations by Function

Go Top