Product Information »
WEB Catalog
IN_PROD_346
» Search result
Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・Improved environmental resistance due to the stainless steel coil cover [IP67 enclosure]
・Body material: Stainless steel, Brass/Bronze, Aluminum
・Environmental resistance: IP67 enclosure (IP65 for models with a DIN terminal)
・Space saving
Compact: Valve volume reduced by 25% (Compared with the existing model),
Lightweight: Weight reduced by 30% (Compared with the existing model)
・Energy saving
Coil force: 10% increase (Compared with the existing model),
Power consumption: 14% reduction (Compared with the existing model)
・360º lead wire insertion and removal is possible.
・Can be connected to modular type F.R.L. units (JSXM)
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
JSX | N.C. | 1/8, 1/4, 3/8 | 1.6 to 7.1 |
JSXD | N.C. | 1/4,3/8,1/2,3/8,1/2,3/4,1,1 1/2,40A,2,50A | 10 to 50 |
JSXM | N.C. | 1/8,1/4,3/8,1/2 | 3.2,4 |