WEB Catalog

Product Information »  WEB Catalog  » Search result

Cylinder with Lock CNA2/CDNA2

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
    ・Magnetic field resistant 2-color indicator solid state auto switch D-P3DW□ series mountable
    ・With auto switch (CDNA2 series: CDNA2, CDNA2W)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cylinder with Lock CNA2-CDNA2-E
    Air Cylinder Simple Specials
    Symbol Specifications Download
    -XA0 to XA30Simple Specials Change of rod end shape PDF
    -XC14Simple Specials Change of trunnion bracket mounting position PDF
    -XC15Simple Specials Change of tie-rod length PDF
  • Cylinder with Lock CNA2-CDNA2-E
    Air Cylinder Made to Order Common Specifications
    Symbol Specifications Download
    -XC3Made to Order Common Specifications Special port location PDF
    -XC4Made to Order Common Specifications With heavy duty scraper PDF
    -XC11Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC35Made to Order Common Specifications With coil scraper PDF
TypeSeriesActionBore size (mm)Lock mechanism
StandardCNA2Double acting,
Single rod
40,50,63
80,100
Spring lock
StandardCNA2WDouble acting,
Double rod
40,50,63
80,100
Spring lock

Go Top