- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
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
Electro-Pneumatic Positioner/Smart Positioner IP8□00/IP8□01
Pneumatic Instrumentation Equipment » Positioners-
・Enclosure: JISF8007 IP65 (Compliant with IEC 60529)
・Monitoring function
・Explosion-proof construction
・Electro-pneumatic positioner:
TIIS explosion-proof construction (Exd II BT5)
ATEX intrinsically safe explosion-proof construction
(II 2G Ex h ib II CT5/T6 Gb)
・Smart positioner:
ATEX intrinsically safe explosion-proof construction
(II 1G Ex h ia II CT4/T5/T6 Ga)
・HART transmission function (Smart positioner)
-
2D CAD
Click here for 2D CAD Electro-Pneumatic Positioner/Smart Positioner IP8□00/IP8□01
Manual
Series Type View search result IP8000 Lever type View search result IP8100 Rotary type View search result IP8001 Lever type View search result IP8101 Rotary type View search result Electro-Pneumatic Positioner/Smart Positioner IP8□00/IP8□01
DoC
Series Type View search result IP8000 Lever type View search result IP8100 Rotary type View search result IP8001 Lever type View search result IP8101 Rotary type View search result
Description | Series | Type | Port size (Rc, NPT, G) | Supply air pressure (MPa) | Input current |
---|---|---|---|---|---|
Electro-pneumatic positioner | IP8000 | Lever type | 1/4 | 0.14 to 0.7 | 4 to 20 mA DC |
Electro-pneumatic positioner | IP8100 | Rotary type | 1/4 | 0.14 to 0.7 | 4 to 20 mA DC |
Smart positioner | IP8001 | Lever type | 1/4 | 0.14 to 0.7 | 4 to 20 mA DC |
Smart positioner | IP8101 | Rotary type | 1/4 | 0.3 to 0.7 | 4 to 20 mA DC |