Product Information »
WEB Catalog
IN_PROD_346
» Search result
Clamp Cylinder CK□1
Air Cylinders » Clamp Cylinders-
・Weight: 7% reduction (1.96 kg → 1.82 kg)
・3 types of clevis widths: 12.5 mm, 16.5 mm, 19.5 mm
Possible to select depending on the application
・Mounting dimensions are interchangeable with the existing CK1 series model.
・Switch mounting rod and piping port are mountable in three orientations.
・Various types of auto switches can be mounted.
Magnetic field resistant auto switches, Standard auto switches
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Clevis width (mm) | Bore size (mm) |
---|---|---|---|---|
Standard magnet type | CKG1□-Z1 | Double acting | 12.5,16.5,19.5 | 40,50,63 |
Without magnet | CK1□-Z1 | Double acting | 12.5,16.5,19.5 | 40,50,63 |
Strong magnet type | CKP1□-Z1 | Double acting | 12.5,16.5,19.5 | 40,50,63 |
Clamp Cylinder CK□1
Air Cylinders » Clamp Cylinders-
・Total tube length reduced by 7 mm (for CKP1□40)
・Easy fine speed adjustment with screw adjustment construction
・Speed controller valve has no projection from the tube’s external surface
・It is possible to mount magnetic field resistant auto switches from 3 directions.
D-P3DW type, D-P4DW type (CKG1), D-P79WSE type, D-P74L/Z type
・Can be used as a spatter resistant cylinder for arc welding (-XC88/-XC89/-XC91) (CKG1 only)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Clevis width (mm) | Bore size (mm) |
---|---|---|---|---|
Standard | CK1 | Double acting, Single rod | 16.5,19.5 | 40,50,63 |
Built-in standard magnet type (With magnetic field resistant auto switch) | CKG1 | Double acting, Single rod | 16.5,19.5 | 40,50,63 |
Built-in strong magnet type (With magnetic field resistant auto switch) | CKP1 | Double acting, Single rod | 16.5,19.5 | 40,50,63 |