There were 16 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Air Dryers HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Air Preparation Equipment/Pressure Control EquipmentSeries | Model | Specification |
---|---|---|
Membrane Air Dryer | IDG-D | HF1B Compatible∗ |
Membrane Air Dryer | IDG | HF1B Compatible∗ |
Air Preparation Filter 25A-
Series Compatible with Secondary Batteries Series 25A- » Air Preparation Equipment/Clean Air FiltersSeries | Model | Specification |
---|---|---|
Membrane Air Dryer | 25A-IDG | Single unit/Standard dew point -40ºC/-60ºC specifications |
Air Preparation Filter | 25A-AFF | Main line filter |
Air Preparation Filter | 25A-AM | Mist separator |
Air Preparation Filter | 25A-AMD | Micro mist separator |
Air Preparation Filter | 25A-AMH | Micro mist separator with pre-filter |
Air Preparation Filter | 25A-AFF-D | Line filter |
Air Preparation Filter | 25A-AM-D | Mist separator |
Air Preparation Filter | 25A-AMD-D | Micro mist separator |
Air Preparation Filter | 25A-AMK-D | Activated carbon filter |
Membrane Air Dryer 10-IDG□A
Clean Series/Low-Particle Generation » Air Dryers
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Series | Outlet air flow rate L/min (ANR) | Outlet air atmospheric pressure dew point (℃) |
---|---|---|
10-IDG30A to 100A | 300 to 1000 | -20 |
10-IDG30HA to 100HA | 300 to 1000 | -15 |
10-IDG30LA to 100LA | 75 to 300 | -40 |
10-IDG60SA to 100SA | 50 to 150 | -60 |
10-IDG3 to 100 | 25 to 1000 | -20 |
10-IDG3H to 100H | 25 to 1000 | -15 |
10-IDG30L to 100L | 75 to 300 | -40 |
10-IDG60S to 100S | 50 to 150 | -60 |
Thermo-dryer with Air Temperature Adjustment Function IDH□
Air Preparation Equipment » Air DryersTemperature Control Equipment » Air Temperature Controllers
-
・Stable supply of temperature and pressure controlled dry clean air
Can supply compressed air with the same conditions and quality
regardless of the season
・Application example:
Supplying compressed air with constant conditions to air bearings
mounted on a tool
・Built-in filter
Nominal filtration: 0.01 μm (99.9% filtration efficiency)
Outlet oil mist concentration: Max. 0.01 mg/m3 (ANR)
Outlet cleanliness: Particles of 0.3 μm or more: 3.5 particles/L (ANR)
or less
・Compatible with power supplies from around the world Single-phase
100, 200, 230 VAC (50/60 Hz)
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Air flow capacity L/min(ANR) | Outlet air temperature adjustment range | Outlet air set pressure range | Outlet air temperature stability | Cooling method | Compressor output |
---|---|---|---|---|---|---|
IDH□4 | 100 to 500 | 15 to 30℃ | 0.15 to 0.85 MPa | ±0.1 | Heater operation PID control | Less than 7.5kw |
IDH□6 | 200 to 800 | 15 to 30℃ | 0.15 to 0.85 MPa | ±0.1 | Heater operation PID control | Less than 7.5kw |
Refrigerated Air Dryer IDF
Air Preparation Equipment » Air Dryers-
・Applicable for the high-temperature environments
Ambient temperature : Max. 45℃
Inlet air temperature : Max. 65℃
・Increased air flow capacity
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Series | Rated inlet condition | Air flow capacity (m3/min[ANR]) 50 Hz | Air flow capacity (m3/min[ANR]) 60 Hz | Refrigerant | Port size | Compressor output |
---|---|---|---|---|---|---|
IDF60 | 35℃ 0.7 MPa | 5.6 | 6.5 | R410A(HFC) GWP:2088 | R1 | Less than 7.5kw |
IDF70 | 35℃ 0.7 MPa | 8 | 9.1 | R410A(HFC) GWP:2088 | R1 1/2 | Less than 7.5kw |
IDF80 | 40℃ 0.7 MPa | 11.6 | 13.6 | R410A(HFC) GWP:2088 | R2 | Less than 7.5kw |
IDF90 | 40℃ 0.7 MPa | 14.3 | 16.4 | R410A(HFC) GWP:2088 | R2 | Less than 7.5kw |
Refrigerated Air Dryer IDF □E/F/D
Air Preparation Equipment » Air Dryers
-
* The refrigerated air dryer IDF22E to IDF75E series is to be discontinued.
Please consider selecting an IDF60 to 90 series refrigerated air dryer as a
substitute.
Discontinuation date
IDF22E/IDFA22E: Discontinued
IDF37E/IDFA37E: Scheduled to be discontinued as of the end of
March 2024
IDF55E/IDFA55E: Scheduled to be discontinued as of the end of
September 2024
IDF75E/IDFA75E: Scheduled to be discontinued as of the end of
September 2024
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Series | Rated inlet condition | Air flow capacity (m3/min[ANR]) 50 Hz | Air flow capacity (m3/min[ANR]) 60 Hz | Applicable air compressor (kW) | Refrigerant | Port size | Compressor output |
---|---|---|---|---|---|---|---|
IDF1E | 35℃ 0.7 MPa | 0.1 | 0.12 | 0.75 | R134a (HFC) | Rc3/8 | Less than 7.5kw |
IDF2E | 35℃ 0.7 MPa | 0.2 | 0.235 | 1.5 | R134a (HFC) | Rc3/8 | Less than 7.5kw |
IDF3E | 35℃ 0.7 MPa | 0.32 | 0.37 | 2.2 | R134a (HFC) | Rc3/8 | Less than 7.5kw |
IDF4E | 35℃ 0.7 MPa | 0.52 | 0.57 | 3.7 | R134a (HFC) | Rc1/2 | Less than 7.5kw |
IDF6E | 35℃ 0.7 MPa | 0.75 | 0.82 | 5.5 | R134a (HFC) | Rc3/4 | Less than 7.5kw |
IDF8E | 35℃ 0.7 MPa | 1.22 | 1.32 | 7.5 | R134a (HFC) | Rc3/4 | Less than 7.5kw |
IDF11E | 35℃ 0.7 MPa | 1.65 | 1.82 | 11 | R134a (HFC) | Rc3/4 | Less than 7.5kw |
IDF15E1 | 35℃ 0.7 MPa | 2.8 | 3.1 | 15 | R134a (HFC) | Rc1 | Less than 7.5kw |
IDF100F | 40℃ 0.7 MPa | 16.0 | 18.8 | 100 | R407C (HFC) | R2 | Less than 7.5kw |
IDF125F | 40℃ 0.7 MPa | 20.1 | 23.7 | 125 | R407C (HFC) | 65(2 1/2B) flange | Less than 7.5kw |
IDF150F | 40℃ 0.7 MPa | 25.0 | 30.0 | 150 | R407C (HFC) | 80(3B) flange | Less than 7.5kw |
IDF190D | 40℃ 0.7 MPa | 32.0 | 38.0 | 190 | R407C (HFC) | 80(3B) flange | Less than 7.5kw |
IDF240D | 40℃ 0.7 MPa | 43.0 | 50.0 | 240 | R407C (HFC) | 100(4B) flange | Less than 7.5kw |
IDF370D | 35℃ 0.7 MPa | 54.0 | 65.0 | 370 | R407C (HFC) | 150(6B) flange | More than 7.5kw |
Refrigerated Air Dryer IDU □E
Air Preparation Equipment » Air Dryers
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Series | Rated inlet condition | Air flow capacity (m3/min[ANR]) 50 Hz | Air flow capacity (m3/min[ANR]) 60 Hz | Applicable air compressor (kW) | Refrigerant | Port size | Compressor output |
---|---|---|---|---|---|---|---|
IDU3E | 55℃ 0.7 MPa | 0.32 | 0.37 | 2.2 | R134a (HFC) | Rc3/8 | Less than 7.5kw |
IDU4E | 55℃ 0.7 MPa | 0.52 | 0.57 | 3.7 | R134a (HFC) | Rc1/2 | Less than 7.5kw |
IDU6E | 55℃ 0.7 MPa | 0.75 | 0.82 | 5.5 | R134a (HFC) | Rc3/4 | Less than 7.5kw |
IDU8E | 55℃ 0.7 MPa | 1.1 | 1.2 | 7.5 | R134a (HFC) | Rc3/4 | Less than 7.5kw |
IDU11E | 55℃ 0.7 MPa | 1.5 | 1.7 | 11 | R134a (HFC) | Rc3/4 | Less than 7.5kw |
IDU15E1 | 55℃ 0.7 MPa | 2.6 | 2.8 | 15 | R134a (HFC) | Rc1 | Less than 7.5kw |
IDU22E | 55℃ 0.7 MPa | 3.9 | 4.3 | 22 | R407C (HFC) | R1 | Less than 7.5kw |
IDU37E | 55℃ 0.7 MPa | 5.7 | 6.1 | 37 | R407C (HFC) | R1 1/2 | Less than 7.5kw |
IDU55E | 55℃ 0.7 MPa | 8.4 | 9.8 | 55 | R407C (HFC) | R2 | Less than 7.5kw |
IDU75E | 55℃ 0.7 MPa | 11.0 | 12.5 | 75 | R407C (HFC) | R2 | Less than 7.5kw |
Main Line Filter AFF
Air Preparation Equipment » Air Preparation Filters
-
・Can remove impurities, such as oil, water, and foreign matter, in compressed air,
improve the function of a downstream dryer, extend the life of precision filters,
and prevent problems with the equipment
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AFF | 3 (Filtration efficiency: 99%) | 300 to 45000 | 1/8 to 4B flange |
Refrigerated Air Dryer/Double Energy Saving Function Series IDF100FS/125FS/150FS
Air Preparation Equipment » Air Dryers-
・Energy-saving design (Second re-heater + Digital scroll compressor)
・Power consumption: Reduced by up to 76%
・Exhaust heat: Reduced by up to 25%
・Tolerant of high temperature environments!
・Ambient temperature: Up to 45ºC, Inlet air temperature: Up to 60ºC
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Applicable compressor (kW) | Air flow capacity (m3/min[ANR]) 50 Hz | Air flow capacity (m3/min[ANR]) 60 Hz |
---|---|---|---|
IDF100FS | 100 | 16 | 18.8 |
IDF125FS | 125 | 20.1 | 23.7 |
IDF150FS | 150 | 25 | 27 |
Refrigerated Air Dryer/For Use in Southeast Asia IDFC□
Air Preparation Equipment » Air Dryers-
・Applicable for the high-temperature environments of tropical regions
・Can be used in high-temperature environments
Ambient temperature : Max. 45℃
Inlet air temperature : Max. 80℃
Dew point range : 3℃ to 20℃
・Air flow capacity : 9.2 m3/min (52% increase compared to the current model)
・Power supply voltage : Single-phase 230 VAC (50 Hz)
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Rated inlet condition | Air flow capacity (m3/min [ANR] ) Outlet air pressure dew point 3℃ | Air flow capacity (m3/min [ANR] ) Outlet air pressure dew point 10℃ | Air flow capacity (m3/min [ANR] ) Outlet air pressure dew point 20℃ | Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFC60 | 50℃ 0.7 MPa | 0.9 | 2.8 | 4.7 | R410A(HFC) GWP:2088 | R1 |
IDFC70 | 50℃ 0.7 MPa | 1.6 | 4.7 | 7.8 | R410A(HFC) GWP:2088 | R1 1/2 |
IDFC80 | 50℃ 0.7 MPa | 2.2 | 6.5 | 10.9 | R410A(HFC) GWP:2088 | R2 |
IDFC90 | 50℃ 0.7 MPa | 3.1 | 9.2 | 15.4 | R410A(HFC) GWP:2088 | R2 |