There were 16 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Refrigerated Air Dryer/For Use in Europe, Asia and Oceania IDFA
Air Preparation Equipment » Air Dryers-
・Refrigerant: R410A (HFC)
・Applicable for the high-temperature environments
Ambient temperature : Max. 45℃
Inlet air temperature : Max. 65℃
・Increased air flow capacity
・Power supply voltage: Single-phase 230 VAC (50 Hz)
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Rated inlet condition | Air flow capacity (m3/h [ANR] ) Dew point 3℃ | Air flow capacity (m3/h [ANR] ) Dew point 7℃ | Air flow capacity (m3/h [ANR] ) Dew point 10℃ | Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFA60 | 35℃ 0.7 MPa | 204 | 300 | 360 | R410A(HFC) GWP:2088 | R1 |
IDFA70 | 35℃ 0.7 MPa | 312 | 408 | 480 | R410A(HFC) GWP:2088 | R1 1/2 |
IDFA80 | 35℃ 0.7 MPa | 552 | 654 | 720 | R410A(HFC) GWP:2088 | R2 |
IDFA90 | 35℃ 0.7 MPa | 810 | 900 | 960 | R410A(HFC) GWP:2088 | R2 |
Refrigerated Air Dryer/For Use in North, Central and South America IDFB
Air Preparation Equipment » Air Dryers-
・Low GWP Refrigerant [New]
・Applicable for the high-temperature environments
Ambient temperature : Max. 113ºF (45ºC)
Inlet air temperature : Max. 149ºF (65ºC)
・Increased air flow capacity
・Power supply voltage: Single-phase 230 VAC (60 Hz)
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Rated inlet condition | Air flow capacity (m3/h [ANR] ) Dew point 37ºF (2.8℃) | Air flow capacity (m3/h [ANR] ) Dew point 45ºF (7.2℃) | Air flow capacity (m3/h [ANR] ) Dew point 50ºF (10℃) | Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFB60 | 100ºF (37.8℃) 100 psi (0.7 MPa) | 113 (192) | 155 (264) | 177 (300) | Standard: R410A (HFC) Low GWP Refrigerant: R454C (HFC) | R1, NPT1 |
IDFB70 | 100ºF (37.8℃) 100 psi (0.7 MPa) | 166 (282) | 215 (366) | 251 (426) | Standard: R410A(HFC) Low GWP Refrigerant: R454C (HFC) | R1 1/2, NPT1 1/2 |
IDFB80 | 100ºF (37.8℃) 100 psi (0.7 MPa) | 247 (420) | 314 (534) | 353 (600) | Standard: R410A (HFC) Low GWP Refrigerant: R454C (HFC) | R2, NPT2 |
IDFB90 | 100ºF (37.8℃) 100 psi (0.7 MPa) | 335 (570) | 406 (690) | 459 (780) | Standard: R410A (HFC) Low GWP Refrigerant: R454C (HFC) | R2, NPT2 |
Refrigerated Air Dryer/For Use in North, Central, and South America IDFB□E
Air Preparation Equipment » Air Dryers
-
・Low GWP Refrigerant [New]
・UL, CSA certified product
・Power supply voltage: Single-phase 115 VAC (60 Hz), 230 VAC (60 Hz)
3-phase 460 VAC (60 Hz)
Note) The air flow capacity for each dew point is indicated.
∗ The IDFB22E/37E series has been discontinued in August 2019.
Please select the IDFB60/70 series.
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Rated inlet condition | Air flow capacity SCFM (m3/h [ANR] ) Outlet air pressure dew point Note) 37ºF(2.8℃) | Air flow capacity SCFM (m3/h [ANR] ) Outlet air pressure dew point Note) 45ºF(7.2℃) | Air flow capacity SCFM (m3/h [ANR] ) Outlet air pressure dew point Note) 50ºF(10℃) | Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFB3E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 10(17) | 11(19) | 12(20) | Standard: R134a (HFC) Low GWP Refrigerant: R1234yf (HFO) | NPT3/8 |
IDFB4E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 15(25) | 16(27) | 17(28) | Standard: R134a (HFC) Low GWP Refrigerant: R1234yf (HFO) | NPT1/2 |
IDFB6E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 25(43) | 26(45) | 28(47) | Standard: R134a (HFC) Low GWP Refrigerant: R1234yf (HFO) | NPT3/4 |
IDFB8E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 41(70) | 43(74) | 45(77) | Standard: R134a (HFC) Low GWP Refrigerant: R1234yf (HFO) | NPT3/4 |
IDFB11E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 59(100) | 62(106) | 65(110) | Standard: R134a (HFC) Low GWP Refrigerant: R1234yf (HFO) | NPT3/4 |
IDFB15E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 71(120) | 80(136) | 86(147) | Standard: R134a (HFC) Low GWP Refrigerant: R1234yf (HFO) | NPT1 |
IDFB55E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 226(384) | 258(438) | 297(504) | Standard: R407C (HFC) | NPT2 |
IDFB75E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 300(510) | 353(600) | 406(690) | Standard: R407C (HFC) | NPT2 |
Heatless Air Dryer ID
Air Preparation Equipment » Air Dryers
-
・Can supply dry air with a low dew point below –30ºC
・Compact and lightweight without a heater or an electric control board
・It is possible to check the outlet dew point with the indicator.
(Self-regenerative type allows for easy maintenance)
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Outlet flow L/min (ANR) | Inlet flow L/min (ANR) |
---|---|---|
ID | 80 to 780 | 100 to 975 |
Membrane Air Dryer IDG□A/IDG
Air Preparation Equipment » Air Dryers-
・It is possible to easily supply dry air using the hollow fiber membrane.
・Non-fluorocarbon
・Power supply not required
・Compatible with low dew points (–60ºC)
・No vibration or heat discharge
・With a dew point indicator
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Outlet flow L/min (ANR) | Standard dew point (°C) |
---|---|---|
IDG□A/IDG | 10 to 1000 | -15,-20,-40,-60 |