WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 25 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Suction Cup/With Non-slip Feature ZP3M

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・An oval bellows shape with non-slip feature has been added. [New]
    ・Longer life (More than twice that of urethane cups)
     Cup material: FS61 (Fluoro-based rubber) with excellent abrasion
     resistance
     Reduced number of cup replacements
    ・Non-slip special ribs
     Diagonal ribs are radially arranged to secure the gripping force in all
     directions.
     ・Prevents workpiece slippage
     ・Secure adsorbing and transferring are possible.
    ・Bowl shape with excellent flexibility
     Curved workpieces can also be adsorbed.
     The cup follows the workpiece shape, making stable adsorption
     possible.
    ・Horizontal holding force: 387 N (Cup diameter ø100)
    ・Suitable for high-temperature workpieces (200°C)
    ・Suitable for workpieces with oil film
     As oil is ejected to the grooves between special ribs, the lateral slipping
     of workpiece can be suppressed even on a steel plate with oil film.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesCup formCup diameter (mm)
ZP3M-RBowl shapeφ32, φ40, φ50, φ63, φ80, φ100
ZP3M-RBBowl Bellows Shapeφ32, φ40, φ50, φ63, φ80, φ100
ZP3M-TOval flat shape with non-slip feature16 x 50, 30 x 90, 40 x 80, 50 x 100
ZP3M-WBOval Bellows Shape with non-slip feature30 x 60, 40 x 80, 55 x 110

Vacuum Pad For Film Adsorption (Vacuum Suction Cup) ZP3P

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・Good for film packaging applications
    ・Uses a material compliant with a dissolution test of the FDA (U.S. Food
     and Drug Administration) regulation 21CFR§177.2600 for “Rubber
     articles intended for repeated use.”
    ・Blue colored pad
    ・Reduced leakage
    ・Reduction of wrinkles made on thin workpieces (film, vinyl, etc.) during
     adsorption
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP3PFor film adsorptionφ20,φ25,φ35,φ50

Suction Cup/Compatible with Metal Detectors HF3A-ZP3F

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・Bellows type cup with excellent cushioning and flexibility
     Reduces the deformation of soft workpieces such as bread
    ・The cups and retainers are made of materials compliant with the FDA
     (U.S. Food and Drug Administration) dissolution test, EC directives,
     and Japan Food Sanitation Act standards.
    ・Improved durability due to anti-stick grooves
    ・Equipment for the food manufacturing industry HF3A- series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesCup formCup diameter (mm)
HF3A-ZP3FBellows type (4.5-stage)φ40

Vacuum Pad/Bellows Type (Vacuum Suction Cup) ZP3P-JT

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For the adsorption transfer of workpieces with flexible soft film
     packaging
    ・Thin film skirt and special shaped ribs
    ・Flat attachment (2.5-stage)
     For reducing wrinkles
    ・Guide attachment (5.5-stage)
     Acceleration/deceleration: Adsorption transfer possible at 4G
    ・The pad and attachment are made of materials compliant with the FDA
      (U.S. Food and Drug Administration) dissolution test as well as Japan
     Food Sanitation Act standards.
    ・Blue colored pad
     Easy to distinguish the vacuum pad by color during contamination
     inspection
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP3P-JTBellows (2.5-stage)φ20,φ25,φ32,φ40,φ50
ZP3P-JTBellows (5.5-stage)φ20,φ25,φ32,φ40,φ50

4.5-Stage Bellows Pad (Vacuum Suction Cup) ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For use where there is no space for a buffer (spring type)
    ・For workpieces with inclined adsorption surfaces
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm) *Pad O.D.
ZP2Bellows (4.5-stage)φ15*,φ20*,φ30*,φ40,φ50
ZP2Bellows (2.5-stage/3.5-stage)φ6,φ9,φ10,φ14,φ15,φ16,φ25,φ30

Thin Flat/Flat Pad (Vacuum Suction Cup) ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For the adsorption of flexible sheets or film
    ・Reduced deformation of flat surfaces during adsorption
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP2Thin flat type (With groove)φ10,φ15,φ20,φ30

Compact/Short-type/Nozzle Pad (Vacuum Suction Cup) ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP2Nozzle typeφ0.8,φ1.1

Sponge Pad (Vacuum Suction Cup) ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP2Spongeφ4,φ6,φ8,φ10,φ15

Go Top