There were 25 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Special Configuration Pad (Vacuum Suction Cup) ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・For the adsorption of circular components like CDs and DVDs
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad type | Pad diameter(mm) |
---|---|---|
ZP2 | Vacuum pad for disk adsorption | − |
Vacuum Pad for Panel Holding ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・For the adsorption and holding of the stage of panels, glass circuit boards, etc.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad type | Pad diameter(mm) |
---|---|---|
ZP2 | Vacuum pad for panel holding | − |
Ball Spline Buffer Pad (Vacuum Suction Cup) ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・The ball spline guide is used for buffers.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad type | Pad diameter (mm) |
---|---|---|
ZP2 | Pad with ball spline buffer | φ2,φ4,φ6,φ8 |
Vacuum Pad: Semiconductive Silicone Rubber ZP3-□HS□
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・Discharge static electricity gently. Prevent damage to electronic parts.
・Surface resistance: 106 to 109[Ω]
・Pad form: Flat type with groove
・Mounting: Male thread, Female thread
・Vacuum inlet direction: Vertical, Lateral
・Vacuum inlet: Female thread, One-touch fitting, Barb fitting
・Buffer: Without, With
[Buffer stroke [mm]: 3, 6, 10, 15, 20]
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Mounting Bracket Assembly (p.162-164) Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3-□HS□ | Flat type with groove | φ4,φ6,φ8,φ10,φ13,φ16 |
Vacuum Pad Made to Order ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・Blast-type pad (Compact pad, Short-type pad)
Workpieces can be removed easily.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Compact/Thin Flat: Mounting Bracket Assembly (p.313) High Rigidity: Mounting Bracket Assembly (p.255-263) Green Procurement (RoHS)
Series | Pad form | Pad diameter (mm) |
---|---|---|
ZP2 | Compact pad | φ3,φ4,φ5,φ6,φ7,φ8 |
ZP2 | Short-type pad | φ2,φ3,φ3.5,φ4,φ5,φ6,φ8,φ10,φ15 |
ZP2 | Thin flat pad | φ5,φ6,φ11,φ14,φ18,φ20 |
ZP2 | Bellows pad | φ2,φ4,φ5,φ6,φ8,φ10,φ15,φ20 |
ZP/ZP2 | High rigidity pad | φ32,φ40,φ50,φ63,φ80,φ100,φ125, φ150,φ250,φ300,φ340, 30×50 |