There were 3 hits in the keyword search.
Vacuum/Release Unit VQD1000-V
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid ValvesVacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Release Valve Units
-
・Applicable to 0603 chips
・Response speed: 13 msec (at the time of 500 mm*) /18.5 msec (at the time of 1000 mm*)
・Smooth workpiece removal with no overshoot
・There is no need for timing adjustment of switchback between vacuum and positive pressure.
・A throttle circuit is not required for release air.
・Suction filter: ZFC050 (Made to order)
* Distance from the unit to the work area
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
4-Port Solenoid Valve/Direct Operated Poppet Type VQD1000
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
-
・Since the main valve has no sliding seals, a non-oil specification (Made to Order) is available. There is also no exhaust to the atmosphere.
・High speed, with stable response times
・Can be used for vacuum applications
・Manifold type no.: VV4QD12, VV4QD15
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQD1000 | 0.27 | 0.28 | 0.07 | φ25 | 2.0 |
4 Port Solenoid Valve / Direct Operated Poppet Type 10-VQD
Clean Series/Low-Particle Generation » Directional Control Valves
Safety Instructions Features/Basic Specifications/Clean Series Precautions
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
Series | Sonic conductance: C | Cylinder size | Power consumption (W) |
---|---|---|---|
10-VQD1000 | 0.19dm3(s・bar) | φ25 | 2.0 |