WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 22 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Mounting Kit for Multi-Axis System LEA

Electric Actuators/Cylinders » Multi Axis System
    ・Creation of an XYZ unit
    ・Easy system construction using the model selection software
    ・Compatible actuators
     X-Y-axis: LEFS series, LEFB series, LEKFS series
     Z-axis: LEYG series
    ・Compatible controllers/drivers (For single axis)
     JXC51/61 series, JXC91/E1/P1/D1/L1/M1 series, LECS□‐T/LECY□ series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mounting Kit for Multi-Axis System LEA
    Manual
    Series View search result
    LEAView search result
SeriesCompatible Actuators (X-Y-axis)Compatible Actuators (Z-axis)Compatible Controllers/Drivers (For single axis)
LEALEFS Series (Ball Screw Drive), LEFB Series (Belt Drive), LEKFS Series (Slider Type)LEYG Series (Guide Rod Type)JXC51/61 Series, JXC91/E1/P1/D1/L1/M1 Series, LECS□‐T/LECY□ Series

Guide Rod Type HF1-/HF1A (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Electric Actuators
SeriesModelSpecification
Guide Rod TypeHF1A-LEYGHF1A

Rod Type HF2-/HF2A (Compatible)/HF2B (Compatible)

Equipment for the Food Manufacturing Industry » Electric Actuators
SeriesModelSpecification
Rod Type Dust-tight/Water-jet-proof (IP69K Equivalent)HF2A-LEYHF2A

Rod Type HF1-/HF1A (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Electric Actuators
SeriesModelSpecification
Rod TypeHF1A-LEYHF1A

Dust-tight/Water-jet-proof (IP69K Equivalent) Electric Actuator/Rod Type HF2A-LEY

Electric Actuators/Cylinders » Rod Type/Guide Rod Type
    ・Enclosure: IP69K equivalent
     Smooth design for less residual liquid accumulation
     External parts: Stainless steel 304
     Scraper, Static seal: US FDA compliant material (Blue)
     Grease: NSF-H1 grade
    ・Equipment for the food manufacturing industry HF2A- series
     ・Lubricants or rust proof agents are not used for the external parts.
      Otherwise, lubricants or rust proof agents for the food machinery are
      being used.
     ・US FDA compliant materials are used.
    ・Work load: Max. 80 kg ∗ Size 63, Lead C
    ・Stroke: Max. 800 mm ∗ Size 63

    * IP69K is the degree of protection against dust and high-temperature/
     high-pressure water washdown specified in DIN 40050-9 and
     currently specified in ISO 20653 and JIS D 5020.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Dust-tight/Water-jet-proof (IP69K Equivalent) Electric Actuator/Rod Type HF2A-LEY
    Manifold
    Model View search result
    HF2A-LEY25View search result
    HF2A-LEY32View search result
    HF2A-LEY63View search result
SpecificationModelStroke (mm)Pushing force (N)Speed (mm/s)Screw lead (mm)
AC servo motorHF2A-LEY2550 to 400Max. 485Max. 90012,20
AC servo motorHF2A-LEY3250 to 500Max. 588Max. 12006,10
AC servo motorHF2A-LEY6350 to 800Max. 1910Max. 10003,5

Electric Actuator/High Rigidity and High Precision Slider Type LEKFS

Electric Actuators/Cylinders » Motorless Type
    ・Various servo motors can be mounted due to the addition of the motorless type.
    ・Compatible motors:
     Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
     SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
     FANUC CORPORATION, NIDEC INSTRUMENTS,
     KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
     Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
     Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
     Siemens AG, Delta Electronics, Inc., ANCA Motion
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load
(kg)
Speed
(mm/s)
Screw lead
(mm)
Motorless
Ball screw drive
LEKFS2550 to 800MAX.20MAX.15006, 12, 20
Motorless
Ball screw drive
LEKFS3250 to 1000MAX.45MAX.15008, 16, 24
Motorless
Ball screw drive
LEKFS40150 to 1200MAX.60MAX.150010, 20, 30

Electric Actuator 25A-

Electric Actuators/Cylinders » Environment
Series Compatible with Secondary Batteries Series 25A- » Electric Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Electric actuator25A-EQFSe-Actuator Integrated Controller / Slider Type / Battery-less Absolute
Electric actuator25A-EQYe-Actuator Integrated Controller / Rod Type / Battery-less Absolute
Electric actuator25A-LEFSSlider type/Step motor, Servo motor: Applicable to the JXC□/LEC□
Electric actuator25A-LEFSSlider type/AC servo motor: Applicable to the LECS□
Electric actuator25A-LEFSSlider type/AC servo motor: Applicable to the LECY□
Electric actuator25A-LEJSHigh rigidity slider type/AC servo motor: Applicable to the LECS□
Electric actuator25A-LEJSHigh rigidity slider type/AC servo motor: Applicable to the LECY□
Electric actuator25A-LEYRod type/Step motor, Servo motor: Applicable to the JXC□/LEC□
Electric actuator25A-LEYRod type/AC servo motor: Applicable to the LECS□
Electric actuator25A-LEYRod type/AC servo motor: Applicable to the LECY□
Electric actuator25A-LEJS25A-LEJS (High rigidity slider type/AC servo motor: Applicable to the LECS□)
Electric actuator25A-LEJS25A-LEJS (High rigidity slider type/AC servo motor: Applicable to the LECY□)
Electric actuator25A-LEJS25A-LEJS (High rigidity slider type/Motorless type)
Electric actuator25A-LEY25A-LEY (Rod type/Battery-less absolute: Applicable to the JXC□)
Electric actuator25A-LEY□G25A-LEY□G (High performance/Rod type/Battery-less absolute (Step motor): Applicable to the JXC□)
Electric actuator25A-LEYF□25A-LEY□F (High performance/Rod type/Incremental (Step motor): Applicable to the JXC□)
Electric actuator25A-LEY25A-LEY (Rod type/Incremental (Step motor/Servo motor): Applicable to the JXC□/LEC□)
Electric actuator25A-LEY25A-LEY (Rod type/AC servo motor: Applicable to the LECS□)
Electric actuator25A-LEY25A-LEY (Rod type/AC servo motor: Applicable to the LECY□)
Electric actuator25A-LEY25A-LEY (Rod type/Motorless type)
Electric actuator25A-LEYG25A-LEYG (Guide rod type/Incremental (Step motor/Servo motor): Applicable to the JXC□/LEC□)
Electric actuator25A-LEYG25A-LEYG (Guide rod type/Battery-less absolute: Applicable to the JXC□)
Electric actuator25A-LEYG25A-LEYG (Guide rod type/AC servo motor: Applicable to the LECS□)
Electric actuator25A-LEYG25A-LEYG (Guide rod type/AC servo motor: Applicable to the LECY□)
Electric actuator25A-LEYG25A-LEYG (Guide rod type/Motorless type)

Electric Actuator/Rod Type, Motor Top/Parallel Type LEY

Electric Actuators/Cylinders » Rod Type/Guide Rod Type
    LEY Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
    ・Long stroke: Max. 500 mm
    ・Direct mounting: 3 directions, Bracket mounting: 3 types
    ・Auto switch can be mounted.
    ・Speed control/Positioning: Max. 64 points
    ・Either positioning or pushing control can be selected.
     It is possible to hold the actuator with the rod pushing on a workpiece,
     etc.
    ・Positioning repeatability: ±0.02 mm or less
    ・Dust-tight/Water-jet-proof (IP65)

    LEY Series AC Servo Motor
    ・High output motor (100/200/400 W/750W)
    ・Improved high speed transfer ability
    ・High acceleration compatible (5000 mm/s2)
    ・Pulse input type
    ・With internal absolute encoder
    ・Positioning repeatability: ±0.02 mm or less
    ・Dust-tight/Water-jet-proof (IP65 equivalent)
    ・Motorless specification is available.  Click here for details
    ・Compatible drivers: Click here for LECSS-TLECY□
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Step motor
(Servo/24 VDC)
LEY1630 to 300Max. 141Max. 5002.5,5,10
Step motor
(Servo/24 VDC)
LEY2530 to 400Max. 452Max. 5003,6,12
Step motor
(Servo/24 VDC)
LEY3230 to 500Max. 707Max. 5004,8,16
Step motor
(Servo/24 VDC)
LEY4030 to 500Max. 1058Max. 3004,8,16
Servo motor
(24 VDC)
LEY16A30 to 300Max. 111Max. 5002.5,5,10
Servo motor
(24 VDC)
LEY25A30 to 400Max. 130Max. 5003,6,12
AC servo motorLEY25□S30 to 400Max. 485Max. 9003,6,12
AC servo motorLEY32□S30 to 500Max. 588Max. 12005,10,20
AC servo motorLEY63□S100 to 800Max. 3343Max. 10005 (2.86),5,10,20
AC servo motorLEY100100 to 1000MAX.12000MAX.5002,3.3,10

Dust-tight/Water-jet-proof (IP65 Equivalent/IP67 Equivalent)
Battery-less Absolute Encoder Type Electric Actuator/Rod Type 
LEY-X8

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
Electric Actuators/Cylinders » Environment
    ・Enclosure: IP65∗ equivalent/IP67 equivalent
     ∗Testing of IP65 has also been carried out.
    ・Battery-less absolute encoder compatible
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Dust-tight/Water-jet-proof (IP65 Equivalent/IP67 Equivalent)
    Battery-less Absolute Encoder Type Electric Actuator/Rod Type 
    LEY-X8
    Manual
    Model View search result
    LEY25-X8View search result
    LEY32-X8View search result
    LEY40-X8View search result
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LEY25-X830 to 400Max. 452Max. 5003,6,12
Battery-less absolute
(Step motor/24 VDC)
LEY32-X830 to 500Max. 707Max. 5004,8,16
Battery-less absolute
(Step motor/24 VDC)
LEY40-X830 to 500Max. 1058Max. 5004,8,16

Electric Actuator/Slider Type LEF

Electric Actuators/Cylinders » Motorless Type
    ・Various servo motors can be mounted due to the addition of the motorless type.
    ・Compatible motors:
     Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
     SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
     FANUC CORPORATION, NIDEC INSTRUMENTS,
     KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
     Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
     Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
     Siemens AG, Delta Electronics, Inc., ANCA Motion
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load
(kg)
Speed
(mm/s)
Screw lead
(mm)
Motorless
Ball screw drive
LEFS2550 to 800Max. 20Max. 9006, 12
Motorless
Ball screw drive
LEFS3250 to 1000Max. 45Max. 10008, 16
Motorless
Ball screw drive
LEFS40150 to 1200Max. 60Max. 100010, 20
Motorless
Belt drive
LEFB25300 to 20005Max. 2000Equivalent to 54
Motorless
Belt drive
LEFB32300 to 250015Max. 2000Equivalent to 54
Motorless
Belt drive
LEFB40300 to 300025Max. 2000Equivalent to 54

Go Top