There were 1,220 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Fluoropolymer Tubing TL/TIL
Fittings and Tubing » Tubing(Fluoropolymer/Clean)-
・Max. operating pressure: 1.0 MPa (at 20℃)
・Operating temperature (fixed usage): −65 to 260℃
FR Three-layer Polyurethane Tubing TRTU
Fittings and Tubing » Tubing(Tubing for Special Environments)Arc Welding Process Equipment » Tubing/Fittings/Flow Control Equipment
-
・Spatter resistance has been improved by installing an aluminum layer between the outer layer and the inner tube.
(It is twice that of the TRBU series FR double layer polyurethane tubing.)
・For general pneumatic and water piping in environments exposed to sparks from arc welding, etc.
・Flame resistant (Equivalent to UL-94 Standard V-0)
Series | Tubing O.D. | Color | Fluid |
---|---|---|---|
TRTU | φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green | Air, Water |
FR Soft Nylon Tubing TRS
Fittings and Tubing » Tubing(Tubing for Special Environments)-
・Max. operating pressure: 1.2 MPa (at 20℃)
・For use in spatter-generating atmospheres/Flame resistant
(Equivalent to UL-94 Standard V-0)
Safety Instructions Fittings and Tubing/Precautions Series Variations Improved Weather Resistance Tube Green Procurement (RoHS)
Series | Tubing O.D. | Color | Fluid |
---|---|---|---|
TRS | φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Green | Air, Water |
Nylon Tubing T
Fittings and Tubing » Tubing-
・General pneumatic tubing
・Max. operating pressure: 3.0 MPa (T0604, at 20℃)
*1 Refer to the catalog for more information on using the product.
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color | Fluid |
---|---|---|---|---|
T/TIA | φ4,φ6,φ8,φ10 φ12,φ16 | φ1/8'',φ3/16'',φ1/4'' φ3/8'',φ1/2'' | Black, White, Red, Blue, Yellow, Green | Air, Water Turbine oil class 1 (ISO VG32)*1 |
FR One-touch Fittings KR-W2
Fittings and Tubing » Fittings for Special Environments
-
・For use where weld spatter is generated/Flame resistant
(Equivalent to UL-94 Standard V-0)
・Flame resistant spatter cover (KR-□C-X1807)
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KR-W2 | φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
S Couplers KK/KKH
Fittings and Tubing » Fittings for General Purposes(S Couplers/Multi-connectors)
-
・One-touch fitting type standardized (KK)
・Uses ultra high-impact PBT resin (KKH)
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KK | φ3.2,φ4,φ6,φ8 φ10,φ12,φ16 | M5 x 0.8,1/8,1/4,3/8,1/2,3/4 |
KKH | - | 1/8,1/4,3/8,1/2 |
One-touch Fittings KQ2
Fittings and Tubing » Fittings for General Purposes-
・Can be used in vacuum to –100 kPa
・Body types: Total of 51 models
・Thread material/Surface treatment (Treated or Non-treated): 2 types
・Selectable surface treatments: Brass (No plating), Electroless nickel-plated brass
・Applicable tubing O.D.
Round Type
Metric: ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16
Inch:ø1/8'', ø5/32'', ø3/16'', ø1/4'', ø5/16'', ø3/8'', ø1/2''
Oval Type
Metric: ø3.2, ø4, ø6
Inch:ø1/8'', ø5/32'', ø3/16''
・Connection thread
Metric:M3, M5, M6
R,Rc :1/8, 1/4, 3/8, 1/2
G:1/8, 1/4, 3/8, 1/2
NPT:10-32UNF, 1/16, 1/8, 1/4, 3/8, 1/2
Uni:1/8, 1/4, 3/8, 1/2
・Seal method
Sealant/Gasket seal
Face seal
Gasket seal(Uni thread)
Series | Release button shape | Size | Connection thread |
---|---|---|---|
KQ2 | Oval Type | Metric, Inch | M,R,Rc,G,NPT,Uni |
KQ2 | Round Type | Metric, Inch | M,R,Rc,G,NPT,Uni |
Large Flow Lubricator AL
Lubrication Equipment » Lubrication Equipment
Series | Port size | Bowl capacity (cm3) |
---|---|---|
AL800/900 | 1 1/4,1 1/2,2 | 440,1000 |
Compact Proportional Solenoid Valve PVQ
Modular F.R.L./Pressure Control Equipment » Proportional ValvesPressure Control Equipment » Proportional Valves

-
・Stepless control of flow rate in proportion to current
・Repeatability: 3% or less
・Hysteresis: 10% or less
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow control range L/min | Fluid |
---|---|---|
PVQ | 0 to 5 0 to 6 0 to 75 0 to 100 | Air, inert gas |
Clean Regulator/Fluororesin Type SRF
Modular F.R.L./Pressure Control Equipment » RegulatorsFluoropolymer Equipment/PVC Equipment » Fluororesin Regulators
Pressure Control Equipment » Regulators

-
・Wetted parts Body: New PFA, Diaphragm: PTFE
・Recommended maximum flow rate: 20 L/min (SRF50),
(Inlet pressure: 0.3 MPa, Fluid: Water)
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Type | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size | Set pressure (MPa) |
---|---|---|---|---|
SRF | Integrated with fitting | φ4 to φ19 | φ1/8 to φ3/4 | 0.02 to 0.4 |
SRF | With nut | Fitting size:2 to 6 | Fitting size:2 to 6 | 0.02 to 0.4 |
SRF | Tube extension | - | Tubing O.D. φ1/4 to φ3/4 | 0.02 to 0.4 |