WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 13 hits in the keyword search.


Mounting Kit for Multi-Axis System LEA

Electric Actuators/Cylinders » Multi Axis System
    ・Creation of an XYZ unit
    ・Easy system construction using the model selection software
    ・Compatible actuators
     X-Y-axis: LEFS series, LEFB series, LEKFS series
     Z-axis: LEYG series
    ・Compatible controllers/drivers (For single axis)
     JXC51/61 series, JXC91/E1/P1/D1/L1/M1 series, LECS□‐T/LECY□ series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mounting Kit for Multi-Axis System LEA
    Manual
    Series View search result
    LEAView search result
SeriesCompatible Actuators (X-Y-axis)Compatible Actuators (Z-axis)Compatible Controllers/Drivers (For single axis)
LEALEFS Series (Ball Screw Drive), LEFB Series (Belt Drive), LEKFS Series (Slider Type)LEYG Series (Guide Rod Type)JXC51/61 Series, JXC91/E1/P1/D1/L1/M1 Series, LECS□‐T/LECY□ Series

Slider Type HF1-/HF1A (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Electric Actuators
SeriesModelSpecification
Slider TypeHF1A-LEFSHF1A
High Rigidity and High Precision Slider TypeHF1A-LEKFSHF1A

Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) LEFSW

Electric Actuators/Cylinders » Environment
    ・A dust-tight and water-jet-resistant (IP65 equivalent*1) slider type product
     Newly developed special wear-resistant seal band
     A special wear-resistant seal band is mounted on the bottom to prevent
     dust and water from entering the inside of the product.
    ・With internal battery-less absolute encoder
     Restart from the last stop position is possible after recovery of the power
     supply.
     Reduced maintenance (No need to manage or replace batteries)
    ・Work load: Max. 65 kg
    ・Stroke: Max. 1200 mm (Size 40)
    ∗1 IP65 Equivalence
      The dust-tight and water-jet-resistant performance of this product's
      motor part is equivalent to IP65. However, since the actuator part has
      an opening, an IP65 rating for the actuator body cannot be guaranteed.
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LEFSW16E50 to 500Max. 15Max. 7005,10
Battery-less absolute
(Step motor 24 VDC)
LEFSW25E50 to 800Max. 30Max. 7506,12,20
Battery-less absolute
(Step motor 24 VDC)
LEFSW32E50 to 1000Max. 50Max. 8508,16,24
Battery-less absolute
(Step motor 24 VDC)
LEFSW40E150 to 1200Max. 65Max. 80010,20,30

Electric Actuator 25A-

Electric Actuators/Cylinders » Environment
Series Compatible with Secondary Batteries Series 25A- » Electric Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Electric actuator25A-EQFSe-Actuator Integrated Controller / Slider Type / Battery-less Absolute
Electric actuator25A-EQYe-Actuator Integrated Controller / Rod Type / Battery-less Absolute
Electric actuator25A-LEFSSlider type/Step motor, Servo motor: Applicable to the JXC□/LEC□
Electric actuator25A-LEFSSlider type/AC servo motor: Applicable to the LECS□
Electric actuator25A-LEFSSlider type/AC servo motor: Applicable to the LECY□
Electric actuator25A-LEJSHigh rigidity slider type/AC servo motor: Applicable to the LECS□
Electric actuator25A-LEJSHigh rigidity slider type/AC servo motor: Applicable to the LECY□
Electric actuator25A-LEYRod type/Step motor, Servo motor: Applicable to the JXC□/LEC□
Electric actuator25A-LEYRod type/AC servo motor: Applicable to the LECS□
Electric actuator25A-LEYRod type/AC servo motor: Applicable to the LECY□
Electric actuator25A-LEJS25A-LEJS (High rigidity slider type/AC servo motor: Applicable to the LECS□)
Electric actuator25A-LEJS25A-LEJS (High rigidity slider type/AC servo motor: Applicable to the LECY□)
Electric actuator25A-LEJS25A-LEJS (High rigidity slider type/Motorless type)
Electric actuator25A-LEY25A-LEY (Rod type/Battery-less absolute: Applicable to the JXC□)
Electric actuator25A-LEY□G25A-LEY□G (High performance/Rod type/Battery-less absolute (Step motor): Applicable to the JXC□)
Electric actuator25A-LEYF□25A-LEY□F (High performance/Rod type/Incremental (Step motor): Applicable to the JXC□)
Electric actuator25A-LEY25A-LEY (Rod type/Incremental (Step motor/Servo motor): Applicable to the JXC□/LEC□)
Electric actuator25A-LEY25A-LEY (Rod type/AC servo motor: Applicable to the LECS□)
Electric actuator25A-LEY25A-LEY (Rod type/AC servo motor: Applicable to the LECY□)
Electric actuator25A-LEY25A-LEY (Rod type/Motorless type)
Electric actuator25A-LEYG25A-LEYG (Guide rod type/Incremental (Step motor/Servo motor): Applicable to the JXC□/LEC□)
Electric actuator25A-LEYG25A-LEYG (Guide rod type/Battery-less absolute: Applicable to the JXC□)
Electric actuator25A-LEYG25A-LEYG (Guide rod type/AC servo motor: Applicable to the LECS□)
Electric actuator25A-LEYG25A-LEYG (Guide rod type/AC servo motor: Applicable to the LECY□)
Electric actuator25A-LEYG25A-LEYG (Guide rod type/Motorless type)

Electric Actuator/Slider Type, Ball Screw Drive 11-LEFS

Clean Series/Low-Particle Generation » Electric Actuators
Electric Actuators/Cylinders » Environment

    Clean Series


    LEFS Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
    ・Max. work load: 60 kg
    ・Positioning repeatability: ±0.02 mm

    LEFS Series AC Servo Motor
    ・High output motor (100/200/400 W)
    ・Improved high speed transfer ability
    ・High acceleration/deceleration (20000 mm/s2)
    ・Pulse input type
    ・With internal absolute encoder
    ・Positioning repeatability: ±0.02 mm
    ・Motorless specification is available. Click here for details
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw
lead
(mm)
Step motor
(Servo/24 VDC)
11-LEFS1650 to 500Max. 14Max. 5005,10
Step motor
(Servo/24 VDC)
11-LEFS2550 to 600Max. 25Max. 5006,12
Step motor
(Servo/24 VDC)
11-LEFS3250 to 800Max. 45Max. 5008,16
Step motor
(Servo/24 VDC)
11-LEFS40150 to 1000Max. 55Max. 50010,20
Servo motor
(24 VDC)
11-LEFS16A50 to 500Max. 10Max. 5005,10
Servo motor
(24 VDC)
11-LEFS25A50 to 600Max. 18Max. 5006,12
AC servo motor
(100/200/400 W)
11-LEFS25S50 to 600Max. 20Max. 9006,12
AC servo motor
(100/200/400 W)
11-LEFS32S50 to 800Max. 45Max. 10008,16
AC servo motor
(100/200/400 W)
11-LEFS40S150 to 1000Max. 60Max. 100010,20

Electric Actuator/Slider Type, Ball Screw Drive LEFS

Electric Actuators/Cylinders » Slider Type
    LEFS Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
    ・Max. work load: 65 kg
    ・Positioning repeatability: ±0.015 mm (High precision type)
    ・Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS)

    LEFS Series AC Servo Motor
    ・High output motor (100/200/400 W)
    ・Improved high speed transfer ability
    ・High acceleration/deceleration (20,000 mm/s2)
    ・Pulse input type
    ・With internal absolute encoder
    ・Positioning repeatability: ±0.01 mm (High precision type)
    ・Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS)
    ・Motorless specification is available.  Click here for details
    ・Compatible drivers: Click here for LECSS-TLECY□
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw
lead
(mm)
Step motor
(Servo/24 VDC)
LEFS1650 to 500Max. 15Max. 7005,10
Step motor
(Servo/24 VDC)
LEFS2550 to 800Max. 30Max. 11006,12,20
Step motor
(Servo/24 VDC)
LEFS3250 to 1000Max. 50Max. 12008,16,24
Step motor
(Servo/24 VDC)
LEFS40150 to 1200Max. 65Max. 120010,20,30
Servo motor
(24 VDC)
LEFS16A50 to 500Max. 10Max. 5005,10
Servo motor
(24 VDC)
LEFS25A50 to 800Max. 18Max. 8006,12,20
AC servo motorLEFS25S50 to 800Max. 20Max. 15006,12,20
AC servo motorLEFS32S50 to 1000Max. 45Max. 15008,16,24
AC servo motorLEFS40S150 to 1200Max. 60Max. 150010,20,30

Electric Actuator/Slider Type LEF

Electric Actuators/Cylinders » Motorless Type
    ・Various servo motors can be mounted due to the addition of the motorless type.
    ・Compatible motors:
     Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
     SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
     FANUC CORPORATION, NIDEC INSTRUMENTS,
     KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
     Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
     Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
     Siemens AG, Delta Electronics, Inc., ANCA Motion
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load
(kg)
Speed
(mm/s)
Screw lead
(mm)
Motorless
Ball screw drive
LEFS2550 to 800Max. 20Max. 9006, 12
Motorless
Ball screw drive
LEFS3250 to 1000Max. 45Max. 10008, 16
Motorless
Ball screw drive
LEFS40150 to 1200Max. 60Max. 100010, 20
Motorless
Belt drive
LEFB25300 to 20005Max. 2000Equivalent to 54
Motorless
Belt drive
LEFB32300 to 250015Max. 2000Equivalent to 54
Motorless
Belt drive
LEFB40300 to 300025Max. 2000Equivalent to 54

Electric Actuator/LEF Series Support Guide 11-LEFG

Electric Actuators/Cylinders » Environment
Clean Series/Low-Particle Generation » Electric Actuators

    Clean Series


    ・A support guide that is designed to support work pieces with significant overhang
    ・Easy installation with the same outer dimensions as the LEF series body,
     Contributes to the reduction of design and assembly labor
    ・The standardly equipped sealing band prevents the scattering of grease and the entry of foreign matter from outside.
Drive methodModelStroke
(mm)
Ball screw drive/S11-LEFG16-S50 to 500
Ball screw drive/S11-LEFG25-S50 to 600
Ball screw drive/S11-LEFG32-S50 to 800
Ball screw drive/S11-LEFG40-S150 to 1000

High Performance Electric Actuator LEFS□F

Electric Actuators/Cylinders » Slider Type
    ・Reduces cycle time
     Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
     model∗
     ∗ When LEFS25FH-400 is operated from 0 to 400 mm (stroke)
    ・Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
     the existing model)
    ・Max. speed: 1500 mm/s (Improved by 25% compared with the existing
     model)
Spec.ModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw
lead
(mm)
High performance
Step motor
(Servo/24 VDC)
LEFS16F50 to 500MAX.20MAX.8005,10
High performance
Step motor
(Servo/24 VDC)
LEFS25F50 to 800MAX.40MAX.15006,12,20
High performance
Step motor
(Servo/24 VDC)
LEFS32F50 to 1000MAX.68MAX.13008,16,24
High performance
Step motor
(Servo/24 VDC)
LEFS40F50 to 1200MAX.75MAX.120010,20,30

High Performance Electric Actuator/Rod Type LEY□F

Electric Actuators/Cylinders » Rod Type/Guide Rod Type
    ・A rod type (LEY□F) has been added. [New]
    ・Reduces cycle time
     LEFS□F: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
     model∗1
     LEY□F: Reduced by 44% (0.54 s ← 0.97 s) compared with the existing
     model∗2
     ∗1 When LEFS25FH-400 is operated from 0 to 400 mm (stroke)
     ∗2 When LEY25FA-300 is operated from 0 to 300 mm (stroke)
    ・Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
     the existing model)
    ・Max. speed
     LEFS□F: 1500 mm/s (Improved by 25% compared with the existing
     model)
     LEY□F: 800 mm/s (Improved by 60% compared with the existing model)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
High performance
Step motor
(Servo/24 VDC)
LEY16F30 to 300Max.141Max.8002.5,5,10
High performance
Step motor
(Servo/24 VDC)
LEY25F30 to 400Max.452Max.15003,6,12
High performance
Step motor
(Servo/24 VDC)
LEY40F30 to 500Max.1058Max.13004,8,16

Go Top