There were 33 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Electric Actuator/Low Profile Slider Type LEM
Electric Actuators/Cylinders » Slider Type-
・Low-profile, Low center of gravity Table height: 28 mm
(In the case of LEMC/H/HT, size 25)
・Can be combined with various guides
・High maintainability
・Motor mounting position: Select from above or below, right or left
・Solid state auto switches can be mounted for limit confirmation and intermediate signal confirmation.
・Selectable controllability (Controller)
Complete control like an air cylinder (Allows for a 12 point intermediate stop)
Easy position setting by value input
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Guide type | Model | Stroke (mm) | Work load (kg) | Speed (mm/s) | Equivalent lead (mm) |
---|---|---|---|---|---|
Basic | LEMB | 50 to 2000 | 6,11 | Max. 1000 | 48 |
Cam follower guide | LEMC | 50 to 2000 | 10,20 | Max. 1000 | 48 |
Linear guide (Single axis) | LEMH | 50 to 1500 | 10,20 | Max. 2000 | 48 |
Linear guide (Double axis) | LEMHT | 100 to 1500 | 10,20 | Max. 2000 | 48 |
Compact Cylinder/Double Force Type CDQ2B-X3166
Air Cylinders » Compact Air Cylinders
-
・This product is capable of providing double the force of the CQ2 series, without changing the width, due to the adoption of a rectangular piston.
・Weight: 51% reduction* (648 g→317 g)
・Overall length: 50% reduction* (130.5 mm→65 mm)
* Comparison with the existing model
(CDQ2B32-25+0DCZ-XC11 Dual stroke cylinder)
・Small auto switches can be mounted on 4 surfaces.
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CDQ2B-X3166 | Double acting single rod | 45 (Equiv. ø32 x 2 piston area) 57 (Equiv. ø40 x 2 piston area) 71 (Equiv. ø50 x 2 piston area) |
Compact Cylinder Air Saving Type/Double Force Type CDQ2B-X3207
Air Cylinders » Compact Air Cylinders
-
・Air saving and more compact! Improvements due to the adoption of a built-in exhaust return circuit and a polygonal piston (new size)
・Air consumption: Max. 46% reduction
・Uses the air exhausted from the extension side to supply the retraction side, thus reusing the air (Built-in exhaust return circuit)
・Reduce air consumption just by piping to the product
・Compact (Now with a polygonal piston)
This product is capable of providing double the force of the CQ2 series without changing the width.
Overall length: 50% reduction*
* Compared with the existing model (CDQ2B32-25+0DCZ-XC11 Dual stroke cylinder)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CDQ2B-X3207 | Double acting single rod | 45(ø32×2piston area) 57(ø40×2piston area) 71(ø50×2piston area) |