WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 33 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Polyolefin Tubing TPH

Fittings and Tubing » Tubing(Fluoropolymer/Clean)
Clean Series/Low-Particle Generation » Tubing

    ・Max. operating pressure (at 20℃): 1.0 MPa (ø4, ø6), 0.7 MPa (ø8, ø10, ø12)
SeriesApplicable tubing O.D.ColorFluid
TPHφ4,φ6,φ8,φ10,φ12Black, White, Red,Blue, Yellow, GreenAir, Water, etc.

Electric Actuator/LEF Series Support Guide LEFG

Electric Actuators/Cylinders » Slider Type
    ・A support guide that is designed to support workpieces with significant overhang
    ・Easy installation with the same outer dimensions as the LEF series body,
     Contributes to the reduction of design and assembly labor
    ・The standardly equipped sealing band prevents the scattering of grease and the entry of foreign matter from outside.
Drive methodModelStroke
(mm)
Ball screw drive/SLEFG16-S50 to 500
Ball screw drive/SLEFG25-S50 to 800
Ball screw drive/SLEFG32-S50 to 1000
Ball screw drive/SLEFG40-S150 to 1200
Belt drive/BTLEFG16-BT300 to 1000
Belt drive/BTLEFG25-BT300 to 2000
Belt drive/BTLEFG32-BT300 to 2000
Belt drive/BSLEFG25-BS300 to 2000
Belt drive/BSLEFG32-BS300 to 2500
Belt drive/BSLEFG40-BS300 to 3000

Battery-less Absolute Encoder Type
Electric Actuator/Slider Type, Ball Screw Drive LEFS

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Max. work load: 65 kg
    ・Positioning repeatability: ±0.015 mm (High precision type)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
Specification ModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw
lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LEFS1650 to 500Max. 15Max. 7005,10
Battery-less absolute
(Step motor/24 VDC)
LEFS2550 to 800Max. 30Max. 11006,12,20
Battery-less absolute
(Step motor/24 VDC)
LEFS3250 to 1000Max. 50Max. 12008,16,24
Battery-less absolute
(Step motor/24 VDC)
LEFS40150 to 1200Max. 65Max. 120010,20,30

Compact Cylinder/Double Force Type MB-X3157

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・This product is capable of providing double the force of the MB series, without changing the width, due to the adoption of a rectangular piston.
    ・Overall length: 47% reduction* (335 mm→179 mm)
    ・Weight: 20% reduction* (1500 g→1200 g)
     *Compared with the existing tandem type cylinder -XC12 (double force), ø40, 50 mm stroke
    ・Small auto switches can be mounted on 4 surfaces. (Tie-rod mounting)
    ・Air cushion adjustment is not required due to the nonadjustable air cushion.
    ・Cover shape that prevents foreign matter accumulation
TypeSeriesActionSize
StandardMB-X3157Double acting single rod57 (Equiv. ø40 x 2 piston area)

Soft Polyolefin Tubing TPS

Fittings and Tubing » Tubing(Fluoropolymer/Clean)
Clean Series/Low-Particle Generation » Tubing
SeriesApplicable tubing O.D.ColorFluid
TPSφ4,φ6,φ8,φ10,φ12Black, White, Red, Blue, Yellow, GreenAir, Water, etc.

Mark-free Pad (Vacuum Suction Cup) ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For use where adsorption marks must not be left on workpieces
    ・Pad which reduces the number of adsorption marks left on workpieces by the rubber
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP2Flat typeφ4,φ6,φ8,φ10,φ13,φ16,
φ20,φ25,φ32,φ40,φ50
ZP2High rigidity (Flat type with ribs)φ40,φ50,φ63,φ80,φ100,φ125
ZP2Resin attachmentApplicable pad: φ6,φ8,φ10,φ13,
φ16,φ20,φ25,φ32

Battery-less Absolute Encoder Type
Electric Actuator/Slider Type, Belt Drive LEFB

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Max. stroke: 2000 mm
    ・Max. speed: 2000 mm/s
    ・Positioning repeatability: ±0.08 mm
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Equivalent lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LEFB16300 to 1000148 to 110048
Battery-less absolute
(Step motor/24 VDC)
LEFB25300 to 20001048 to 140048
Battery-less absolute
(Step motor/24 VDC)
LEFB32300 to 20001948 to 150048

3-Position Rotary Table MSZ

Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
    ・3-point-stopping is possible.
    ・Suitable for applications such as distributing workpieces to the left, right, and center
    ・Can be operated with one valve
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Position Rotary Table MSZ
    Manual
    Type Series View search result
    High precision typeMSZAView search result
    Basic typeMSZBView search result
TypeSeriesRack typeSizeStop position adjustment range
High precision typeMSZADouble10,20,30,50Intermediate position: ±10°
Rotating end: Left/right, both
0 to 95º using the intermediate
position as a basis
Basic typeMSZBDouble10,20,30,50Intermediate position: ±10°
Rotating end: Left/right, both
0 to 95º using the intermediate
position as a basis

Centering Unit MACM

Air Cylinders » Pin Shift Cylinder
    ・Alignment and positioning of transferred workpieces
     Contributes to space saving on conveyor lines
    ・Table
     Max. allowable load weight: 1000 kg (MACM10)
     Workpieces can be moved in any direction: forward/backward, right/left, at an angle, and even rotated (360º).
     Ball bearings allow for smooth operation.
     Table centering accuracy ±1 mm or less (Workpiece not loaded)
     Table center movable range Max. ø100 mm (MACM10-50)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesActionMax. allowable load weight
kN
Stroke (mm)
MACMDouble acting2, 4, 6, 1012, 20, 30, 50

Stainless Steel Speed Controller (Elbow Type) ASG

Flow Control Equipment » Speed Controllers Special Environments
    ・Material: Stainless steel 316
     Sealant: Special FKM
     Seat ring: Stainless steel 303
    ・Applicable tubing materials
     FEP, PFA, Nylon, Soft nylon, Polyurethane, Polyolefin
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Elbow TypeASGM5 to 1/2φ4 to φ12

Go Top