WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 16 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electro-Pneumatic Regulators HF1 (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Air Preparation Equipment/Pressure Control Equipment
SeriesModelSpecification
Electro-Pneumatic RegulatorITV1000HF1 Compatible∗
Electro-Pneumatic RegulatorHF1-ITV2000/3000HF1

Electro-Pneumatic Regulator / High Flow Rate ITV1100/2100/3100

Modular F.R.L. Units » Modular Connection Compatible Devices
    ・For the stepless control of air pressure in proportion to electrical signals
    ・Flow rate: Max. approx. 5 times (Compared with the existing model)
    ・Sensitivity: ±0.2% F.S. or less
    ・Linearity: ±1% F.S. or less
    ・Hysteresis: 0.5% F.S. or less
SeriesApplicable combinations
ITV1100AF20-D
ITV2100AF30-D
ITV3100AF40-D

Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-P

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
    ・Solenoid valves and electro-pneumatic regulators can be connected to
     the same manifold.
     Valve stations/Number of outputs: For 4 to 64 stations/128 points
     ∗ Stations are only available in multiples of 4.
     Electro-pneumatic regulator stations: 1 to 4 stations
     I/O unit stations: Max. 8 stations
    ・Equipment integration allows for the centralized management of control
     and wiring as well as reduced wiring
     Reduced wiring, Reduced number of SI units, Reduced wiring work,
     Compact
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-P
    Manual
    Series View search result
    JSY3000-PView search result
  • Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-P
    Manifold
    Series View search result
    JSY3000-PView search result
SeriesEnclosureCommunication protocolApplicable devices
JSY3000-PIP65PROFINET
EtherNet/IP™
EtherCAT
SI unit: EX600
Valve: JSY3000
Electro-pneumatic regulator: ITV2340

Low-Pressure / High-Precision Type 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX2030-X10

Pressure Control Equipment » Electro-Pneumatic Regulators
    ・Improved accuracy at 1 MPa or less
     Repeatability: ±0.5% F.S. or less
     Pressure stability: 0.5% F.S. or less
    ・Max. supply pressure: 5.0 MPa
    ・Set pressure range: 0.01 to 3.0 MPa
    ・Max. flow rate: 3000 L/min (ANR)
    ・Fluid: Air, N2, O2, Ar
    ・Wetted parts: Fluorine grease
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure [MPa]
ITVX2030-X103/80.01 to 3.0

Plug-in Electro-Pneumatic Regulator / Manifold Type IITV23

Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic Regulators
Pressure Control Equipment » Electro-Pneumatic Regulators
    ・Connects the electro-pneumatic regulator and the fieldbus device to
     the same manifold. This results in reduced wiring, less man hours for
     piping and a more compact size.
    ・Compact
     Installation area: 20% reduction, Occupied volume: 10% reduction
    ・Gain setting
    ・Sensitivity setting
    ・Remote control and monitoring are available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Plug-in Electro-Pneumatic Regulator / Manifold Type IITV23
    Manual
    Series View search result
    ITV234
    Electro-pneumatic
    regulator for manifold
    View search result
    ITV235
    Electro-pneumatic
    regulator for manifold
    View search result
SeriesPort sizeSet pressure (MPa)
ITV234
Electro-pneumatic
regulator for manifold
ø10 One-touch fitting0 to 0.7
ITV235
Electro-pneumatic
regulator for manifold
ø10 One-touch fitting0 to 0.9

Electro-Pneumatic Regulator / High Flow Rate ITV1100/2100/3100

Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic Regulators
Pressure Control Equipment » Electro-Pneumatic Regulators
    ・For the stepless control of air pressure in proportion to electrical signals
    ・Flow rate: Max. approx. 5 times (Compared with the existing model)
    ・Sensitivity: ±0.2% F.S. or less
    ・Linearity: ±1% F.S. or less
    ・Hysteresis: 0.5% F.S. or less
SeriesPort sizeSet pressure
ITV11001/8,1/40.005 to 0.1 MPa
0.005 to 0.5 MPa
0.005 to 0.9 MPa
ITV21001/4,3/80.005 to 0.1 MPa
0.005 to 0.5 MPa
0.005 to 0.9 MPa
ITV31001/4,3/8,1/20.005 to 0.1 MPa
0.005 to 0.5 MPa
0.005 to 0.9 MPa

Modular F.R.L./Pressure Control Equipment 25A-

Series Compatible with Secondary Batteries Series 25A- » ModularF.R.L./Pressure Control Equipment
    ∗1 Available as simple specials. Please contact your local sales representative for more details.
    ∗2 Standard products: Standard products are copper (Cu) and zinc (Zn) free.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Modular F.R.L. UnitsSimple Specials 
 
 
Air Filter Separator25A-AF-DAir filter
Air Filter Separator25A-AFM-DMist separator
Air Filter Separator25A-AFD-DMicro mist separator
Air Filter Separator25A-AF-AAir filter
Air Filter Separator25A-AFM-AMist separator
Air Filter Separator25A-AFD-AMicro mist separator
Regulator25A-AR-DRegulator
Regulator25A-AR□K-DRegulator with backflow function
Regulator25A-AW-DFilter regulator
Regulator25A-AW□K-DFilter regulator with backflow function
Regulator25A-AR-BRegulator
Regulator25A-AR□□K-BRegulator with backflow function
Regulator25A-AW-BFilter regulator
Regulator25A-AW□□K-BFilter regulator with backflow function
Regulator25A-AWM-DMist Separator Regulator
Regulator25A-AWD-DMicro Mist Separator Regulator
Regulator25A-IR□-APrecision regulator
Regulator25A-ITV1000, 2000, 3000Electro-pneumatic regulator

For 300 mm Wafer: Parallel Seal Type Slit Valve XGTP

High Vacuum Equipment » Slit Valves
Equipment for the Semiconductor Industries » Slit Valve/Transfer
    ・Long service life: 3 million cycles (within standard temperature range)
    ・Low particle generation: Reduced by 1/5 or more
     (compared with the existing product)
    ・Easier maintenance
     Easy replacement of bellows
     Gate can be replaced from above. (Made to order)
    ・Safety measures
     A mechanical end lock mechanism has been adopted.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • For 300 mm Wafer: Parallel Seal Type Slit Valve XGTP
    Manual
    Series View search result
    XGTPView search result
SeriesOperating environmental
pressure (Pa)(abs)
FluidOpening window size
(Height x Width)
(mm)
Operating
pressure
(MPa)(G)
XGTPAtmospheric pressure
to 10-6
Inert gas50 x 3360.45 to 0.6

Safety Communication Fieldbus System EX600

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
    ・Safety/General purpose I/O integrated into one manifold
     EtherNet/IP™, CIP Safety™
     IEC 61508/IEC 62061 SIL3
     ISO 13849 PL e
    ・Safety/General purpose I/O modules can be connected.
    ・Improving the efficiency of equipment startup and maintenance work
    ・Simplified layout and reduced wiring
Model No.Number of Safety inputsNumber of Safety outputsValve: Max. number of solenoidsApplicable valve series
EX600-FV□116For valves: 1 For external devices: 232JSY, SY, VQC
EX600-FV□216For valves: 1 For external devices: 2128JSY3000-L/P, IITV23

Go Top