WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Air Cylinder CG1/CDG1

Air Cylinders » Standard Air Cylinders (Round Type)
    ・Female rod end is available as standard.
    ・Easy fine adjustment of auto switch position
    ・No trunnion mounting female thread has been added to the basic type.
    ・Part numbers with a rod end bracket and/or pivot bracket are available.
     (It is not necessary to order a bracket for the applicable cylinder separately.)
    ・With auto switch (CDG1-Z series: CDG1, CDG1W, CDG1K, CDG1KW, CDG1R,
     CDG1KR, CDBG1)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder CG1/CDG1
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCG1-ZDouble acting, Single rod20,25,32,40,50,63,80,100View search result
    StandardCG1-ZSingle acting (Spring return/extend)20,25,32,40View search result
    StandardCG1W-ZDouble acting, Double rod20,25,32,40,50,63,80,100View search result
    Non-rotating rodCG1K-ZDouble acting, Single rod20,25,32,40,50,63View search result
    Non-rotating rodCG1KW-ZDouble acting, Double rod20,25,32,40,50,63View search result
    Direct mountCG1R-ZDouble acting, Single rod20,25,32,40,50,63View search result
    Direct mount,
    Non-rotating rod
    CG1KR-ZDouble acting, Single rod20,25,32,40,50,63View search result
    With end lockCBG1Double acting, Single rod20,25,32,40,50,63,80,100View search result
  • Air Cylinder CG1/CDG1
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
  • Air Cylinder CG1/CDG1
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC12 Made to Order Common Specifications Tandem cylinder PDF
    -XC13 Made to Order Common Specifications Auto switch rail mounting type PDF
    -XC20 Made to Order Common Specifications Head cover axial port PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC36 Made to Order Common Specifications With boss in rod side PDF
    -XC37 Made to Order Common Specifications Larger throttle diameter of connection port PDF
    -XC42 Made to Order Common Specifications Built-in shock absorber in head cover side PDF
    -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
TypeSeriesActionBore size (mm)
StandardCG1-ZDouble acting, Single rod20,25,32,40,50,63,80,100
StandardCG1-ZSingle acting (Spring return/extend)20,25,32,40
StandardCG1W-ZDouble acting, Double rod20,25,32,40,50,63,80,100
Non-rotating rodCG1K-ZDouble acting, Single rod20,25,32,40,50,63
Non-rotating rodCG1KW-ZDouble acting, Double rod20,25,32,40,50,63
Direct mountCG1R-ZDouble acting, Single rod20,25,32,40,50,63
Direct mount,
Non-rotating rod
CG1KR-ZDouble acting, Single rod20,25,32,40,50,63
With end lockCBG1Double acting, Single rod20,25,32,40,50,63,80,100

Go Top