WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Mist Separator Regulator 10-/21-AWM-D

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)Filtration (μm)
10-AWM20 to 40-D1/8, 1/4, 3/8, 1/20.05 to 0.850.3
21-AWM20 to 40-D1/8, 1/4, 3/8, 1/20.05 to 0.850.3

Dust Resistant Cylinder 

Air Cylinders » Environment Resistant Cylinders
    ・Applicable for environments with flying micro-powder such as ceramic powder, toner powder, paper powder, and metallic powder (Excludes weld spatter)
    ・4 times stronger than the standard model
    ・2 Lube-retainers on the rod cover prevent micro-powder of 30 μm or smaller from entering.
    ・The Lube-retainers create a coat of grease on the piston rod for improved durability.
TypeSeriesActionBore size (mm)
Air cylinderCM2-XC92Double acting20, 25, 32, 40
Compact cylinderCQS-XC92Double acting12, 16, 20, 25
Compact cylinderCQ2-XC92Double acting32, 40, 50, 63, 80, 100

Push-lock Type Speed Controller: Stainless Steel Type (Elbow/Universal) 10-AS-FG

Clean Series/Low-Particle Generation » Flow Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
in the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type
Stainless steel type
10-AS12□1FG to 42□1FGM5×0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ2 to φ16φ1/8'' to φ1/2''
Universal type
Stainless steel type
10-AS13□1FG to 43□1FGM5×0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ3.2 to φ12φ1/8'' to φ1/2''

Compact Cylinder 10-/11-/21-/22-CQ2-Z

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard10-/11-CQ2-ZDouble acting, Single rod32, 40, 50, 63, 80, 100
Standard21-/22-CQ2-ZDouble acting, Single rod32, 40, 50, 63, 80, 100

Magnetic Separator FHM

Hydraulic Equipment » Hydraulic Equipment
    ・Magnetic separators protect machinery from malfunctions, reduced
     precision, and burnout by adsorbing and eliminating contaminants in
     the fluid by means of magnetism.
     This helps extend the service life of hydraulic equipment.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable fluid storage
volume (L/unit)
Flow speedFluid
FHM20 to 2003 m/min or lessFHMN : Petroleum, Water glycol,
Cutting oil, Emulsion
FHMV : Phosphoric ester  

Air-Hydro Booster CQ2

Hydraulic Equipment » Hydraulic Cylinders
    ・Converts air pressure to hydraulic pressure for high-pressure hydraulic cylinder actuation
    ・No hydraulic pump is required. High hydraulic pressure can easily be obtained.
    ・Applications: For lifting workpieces, for automatic clamping devices, hydraulic pressure source for low profile hydraulic cylinders
SeriesPneumatic cylinder dia.
(mm)
Generated hydraulic
pressure (with 0.5 MPa)
Amount of discharged oil
(cm3)
CQ2100, 140, 1603.5 to 1417 to 105

Filter for Cleaning Fluid/Quick Change Filter FQ1

Industrial Filters/Sintered Metal Elements » Industrial Filters
Equipment for the Semiconductor Industries » Cooling Water Line
    ・Ideal for low-flow filtration (Max. 30 L/min)
    ・No tools are required.
    ・Takes only 60 seconds for element replacement
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeMax. operating pressureOperating temperature (℃)
FQ1Rc1/2, 3/4, 11 MPaMAX. 80

Thermo-chiller/Basic Type HRSE

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
    ・Complete with energy-saving triple control!
     Reduces power consumption by 33%
    ・Compact and lightweight: 32 kg (100 VAC)
    ・Maintenance-free: Magnet pump
    ・Low-noise design: 55 dB (A)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Basic Type HRSE
    Manual
    Series View search result
    HRSEView search result
  • Thermo-chiller/Basic Type HRSE
    DoC/IM
    Series View search result
    HRSEView search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRSE10 to 30℃1.2 kW
1.6 kW
2.2 kW
(60 Hz)
±2.0℃Air-cooled refrigerationTap water
Ethylene glycol aqueous solution (15%)

Go Top