WEB Catalog

Product Information »  WEB Catalog  » Grippers for Collaborative Robots  » Vacuum Grippers

Vacuum Grippers

Cups with Flange for Collaborative Robots ZXP7-PFL1-□-X1
for KAWADA ROBOTICS CORPORATION, NEXTAGE 

    ・Standards: Conforming to ISO9409-1-50-4-M6
    ・Tube-less piping
     Individual piping to suction cups is unnecessary and there is no
     interference with workpieces or operators
    ・Features a rounded appearance without corners
    ・A wide variety of cup variations are available to support a wide range of
     workpieces.
    ・Possible to change the number of suction cups and mounting pitches
  • Cups with Flange for Collaborative Robots ZXP7-PFL1-□-X1
    for KAWADA ROBOTICS CORPORATION, NEXTAGE 
    Manual
    Series View search result
    ZXP7-PFL1-□-X1View search result
SeriesCup formCup diameter
ZXP7-PFL1-□-X1Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ32

Features

For Adsorption: Cups with Flange ZXP7-PFL1-□-X1

For Adsorption Cups with Flange ZXP7-PFL1-□-X1

  • Standards: Conforming to ISO9409-1-50-4-M6
  • Tube-less piping
     Individual piping to suction cups is unnecessary and there is no interference with workpieces or operators
  • Features a rounded appearance without corners
  • A wide variety of cup variations are available to support a wide range of workpieces.
  • Possible to change the number of suction cups and mounting pitches
  • For Gripping: Air Gripper JMHZ2-X7500-KR

  • Compact, lightweight product with high gripping force due to air operation
  • An air gripper that realizes high rigidity and high precision due to its guide-integrated construction
  • With high-precision linear guide
  • Repeatability: ±0.01 mm
  • Integrated speed adjustment mechanism
  • A split protective cover for easy air gripper maintenance
  • Selectable attachment, protective cover, and number of auto switches
  • Standards: Conforming to ISO9409-1-50-4-M6
  • Go Top