WEB Catalog

Product Information »  WEB Catalog  » Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)  » Gripper for Collaborative Robots

Gripper for Collaborative Robots

Vacuum Gripper for Collaborative Robots ZXP7□-X1□-KA
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series 

    ・A compact, lightweight all-in-one vacuum gripper
    ・Integrated vacuum ejector, pressure switch, and cups
    ・Standards: Conforming to ISO 9409-1-31.5-4-M5
    ・A wide variety of cup variations are available to support a wide range of workpieces.
  • Vacuum Gripper for Collaborative Robots ZXP7□-X1□-KA
    for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series 
    Manual
    Series View search result
    ZXP7□-X1□-KAView search result
SeriesCup formCup diameterSuction flow rate
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZXP7□-X1□-KAFlat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ321757

Features

■Vacuum Gripper for Collaborative Robots



■A compact, lightweight all-in-one vacuum gripper
■Integrated vacuum ejector, pressure switch, and cups
■Standards: Conforming to ISO 9409-1-31.5-4-M5
■A wide variety of cup variations are available to support a wide range of workpieces.
■Component Parts
■Cup Variations
■The cup pitch can be changed.
■Model Selection
■Dimensions

Go Top