WEB Catalog

Product Information »  WEB Catalog  » Arc Welding Process Equipment  » Spatter Resistant Cylinders for Arc Welding

Spatter Resistant Cylinders for Arc Welding

Air Cylinder CA2-XC88/XC89/XC91

    Spatter Resistant Cylinders for Arc Welding



    Click here for the standard type catalog.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size(mm)
StandardCA2-Z-XC88/XC89/XC91Double Acting, Single Rod40,50,63,80,100

Features

Spatter Resistant Cylinders for Arc Welding

XC88/XC89

■Drastically reduces spatter adhesion by the use of three roles in one unit.
  • Achieves long service life by the use of the three roles of the coil scraper, Lube retainer and grease for welding in one unit for a cylinder.
  • Reduces spatter adhesion.
■Improved cylinder durability

Spatter does not easily adhere to the piston rod of the spatter resistant cylinders for arc welding, which improves durability.

■Reduces cylinder maintenance labor.

Improved durability reduces the maintenance frequency, number of replacements and man hours.

■Piston rod materials can be selected for the welding conditions and environment.

XC91

■Improved spatter resistance with coil scraper and welding grease
■External and mounting dimensions are compatible with coil scraper type (-XC35).
■Reduces cylinder maintenance labor.

Improved durability reduces the maintenance frequency, number of replacements and man hours.

■Applicable Cylinders

Go Top