WEB Catalog

Product Information »  WEB Catalog  » Search result

Regulator with Backflow Function AR□K-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Regulators
    ・The regulator with backflow function incorporates a mechanism that exhausts the air pressure in the outlet side quickly.
    ・Easy to handle
     Easy to hold when unlocked
    ・Selection of pressure gauges
     Square embedded type pressure gauge, Round type pressure gauge,
     Digital pressure switch
    ・Interchangeability is maintained.
     The mounting pitch for panel mounting is interchangeable with the AR(K)-B.
     The brackets and set nuts are the same for both existing and new products.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Regulator with Backflow Function AR□K-D
    Manual
    Series View search result
    AR20K to 60K-DView search result
SeriesPort sizeSet pressure (MPa)
AR20K to 60K-D1/8,1/4,3/8,1/2,3/4,10.05 to 0.85
0.02 to 0.2

Go Top