WEB Catalog
Product Information »
WEB Catalog
Energy Saving Type 2 Port Solenoid Valve (2 Way Valve) VXE
![]() |
・Power consumption reduced by 1/3 (SMC comparison)
・For air, water, oil |
Other Data |
---|
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXE2 | N.C. | 1/8 to 1/2 | 2 to 10 |
VXED2 | N.C. |
1/4 to 1 32A to 50A |
10 to 50 |
VXEZ2 | N.C. | 1/4 to 1 | 10 to 25 |
Energy Saving Type 2 Port Solenoid Valve (2 Way Valve)VXE
Series | Download |
---|---|
VXE2 |
|
VXED2 |
|
VXEZ2 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: