WEB Catalog
Product Information »
WEB Catalog
Pilot Operated 2 Port Solenoid Valve (2 Way Valve) for Dry Air
VQ
VQ
Products »WEB Catalog » Process Valves » Compact 2/3 Port Solenoid Valves
![]() |
・High-frequency operation is possible: High-speed response 7 ms or less (VQ20),
20 ms or less (VQ30) ・Easy piping with One-touch fittings ・The dust-tight, water-jet-proof enclosure (IP65) is compatible with the DIN terminal type. ・Applications: Air-blow, Blow-off of workpieces, etc. ・Manifold type no.: VV2Q22, VV2Q32 |
Other Data |
---|
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VQ20 | N.C. | φ6 to φ12 | 3.4 |
VQ30 | N.C. | φ6 to φ12 | 4.8 |
Pilot Operated 2 Port Solenoid Valve (2 Way Valve) for Dry Air
VQ
VQ
Series | Download |
---|---|
VQ20 |
|
VQ30 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: