WEB Catalog
Product Information »
WEB Catalog
Sine Rodless Cylinder REB
Products »WEB Catalog » Air Cylinders » Specialty Cylinders
![]() |
・Allows the high-speed transfer of a workpiece which must
avoid shock/impact ・Maximum speed: 600 mm/s |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Direct mount | REBR | Double acting | 15,25,32 |
Linear guide (Single axis) | REBH | Double acting | 15,25 |
Linear guide (Double axis) | REBHT | Double acting | 25,32 |
Sine Rodless CylinderREB
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Direct mount | REBR | Double acting | 15,25,32 |
|
Linear guide (Single axis) | REBH | Double acting | 15,25 |
|
Linear guide (Double axis) | REBHT | Double acting | 25,32 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: