Guide Cylinder/Compact Type MGC
Air Cylinders » Guide Cylinders
-
・Linear transfer unit with compact guide body and front plate
・Compact, lightweight, and space saving
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Guide Cylinder/Compact Type MGC
Manual
Type Series Action Bore size (mm) View search result Standard MGC Double acting 20,25,32,40,50 View search result Guide Cylinder/Compact Type MGC
Symbol Specifications Download -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF Guide Cylinder/Compact Type MGC
Symbol Specifications Download -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF -XC4 Made to Order Common Specifications With heavy duty scraper PDF -XC6 Made to Order Common Specifications Made of stainless steel PDF -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF -XC13 Made to Order Common Specifications Auto switch rail mounting type PDF -XC22 Made to Order Common Specifications Fluororubber seals PDF -XC35 Made to Order Common Specifications With coil scraper PDF -XC37 Made to Order Common Specifications Larger throttle diameter of connection port PDF -XC56 Made to Order Common Specifications With knock pin holes PDF -XC74 Made to Order Common Specifications With front plate for MGG cylinder PDF -XC78 Made to Order Common Specifications Auto switch mounting special dimensions at stroke end PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Simple Specials
Made to Order Common Specifications Series Variation Green Procurement (RoHS)
Model Selection/Technical Data Simple Specials
Made to Order Common Specifications Series Variation Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MGC | Double acting | 20,25,32,40,50 |