WEB Catalog

Product Information »  WEB Catalog  » Search result

Compact Cylinder / High Power Type CQE

Air Cylinders » Compact Air Cylinders
    ・Theoretical output: Max. 1.5 times
    ・This is done even with the same external dimensions of the CQ2 series.
    ・The theoretical output of the next larger bore sized cylinder is made
     possible with the polygonal piston shape.
    ・Contributes to a lower pressure air line, Supply pressure decreased by
     0.17 MPa
     The same theoretical output is available even when the supply pressure
     to the cylinder is decreased.
TypeSeriesActionBore size [mm]
High power typeCQEDouble acting, Single rod20,32

Go Top