Air Cylinder CG1/CDG1
Air Cylinders » Standard Air Cylinders (Round Type)-
・Female rod end is available as standard.
・Easy fine adjustment of auto switch position
・No trunnion mounting female thread has been added to the basic type.
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder
separately.)
・With auto switch (CDG1-Z series: CDG1, CDG1W, CDG1K, CDG1KW, CDG1R,
CDG1KR, CDBG1)
∗ CG1-Z Series is to be discontinued at the end of February 2025.
Please select CG1-Z1 Series instead. ▶Click here for details.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Air Cylinder CG1/CDG1
Manual
Type Series Action Bore size (mm) View search result Standard CG1-Z Double acting, Single rod 20,25,32,40,50,63,80,100 View search result Standard CG1-Z Single acting (Spring return/extend) 20,25,32,40 View search result Standard CG1W-Z Double acting, Double rod 20,25,32,40,50,63,80,100 View search result Non-rotating rod CG1K-Z Double acting, Single rod 20,25,32,40,50,63 View search result Non-rotating rod CG1KW-Z Double acting, Double rod 20,25,32,40,50,63 View search result Direct mount CG1R-Z Double acting, Single rod 20,25,32,40,50,63 View search result Direct mount,
Non-rotating rodCG1KR-Z Double acting, Single rod 20,25,32,40,50,63 View search result With end lock CBG1 Double acting, Single rod 20,25,32,40,50,63,80,100 View search result Air Cylinder CG1/CDG1
Symbol Specifications Download -XA0 to XA30 Simple Specials Change of rod end shape PDF Air Cylinder CG1/CDG1
Symbol Specifications Download -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF -XC4 Made to Order Common Specifications With heavy duty scraper PDF -XC6 Made to Order Common Specifications Made of stainless steel PDF -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF -XC12 Made to Order Common Specifications Tandem cylinder PDF -XC13 Made to Order Common Specifications Auto switch rail mounting type PDF -XC20 Made to Order Common Specifications Head cover axial port PDF -XC22 Made to Order Common Specifications Fluororubber seals PDF -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF -XC35 Made to Order Common Specifications With coil scraper PDF -XC36 Made to Order Common Specifications With boss in rod side PDF -XC37 Made to Order Common Specifications Larger throttle diameter of connection port PDF -XC42 Made to Order Common Specifications Built-in shock absorber in head cover side PDF -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CG1-Z | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Standard | CG1-Z | Single acting (Spring return/extend) | 20,25,32,40 |
Standard | CG1W-Z | Double acting, Double rod | 20,25,32,40,50,63,80,100 |
Non-rotating rod | CG1K-Z | Double acting, Single rod | 20,25,32,40,50,63 |
Non-rotating rod | CG1KW-Z | Double acting, Double rod | 20,25,32,40,50,63 |
Direct mount | CG1R-Z | Double acting, Single rod | 20,25,32,40,50,63 |
Direct mount, Non-rotating rod | CG1KR-Z | Double acting, Single rod | 20,25,32,40,50,63 |
With end lock | CBG1 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |