-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_498
»
Modular F.R.L./Pressure Control Equipment
IN_PROD_500
»
Regulators


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Regulators
Miniature Regulator ARJ1020F
![]() |
・Compact and lightweight (16 g)
・Low cracking pressure: 0.02 MPa ・Standard model comes equipped with backflow function. ・Manifold base (Option) |
Other Data |
---|
Series | Features | Port size | Set pressure (MPa) |
---|---|---|---|
ARJ1020F |
Direct operated relieving type with backflow function |
M5 | 0.1 to 0.7 |
Miniature RegulatorARJ1020F
Series | Download |
---|---|
ARJ1020F |
|
Miniature Regulator ARJ210
![]() |
・Lightweight with an aluminum body (60g)
|
Other Data |
---|
Series | Features | Port size | Set pressure (MPa) |
---|---|---|---|
ARJ210 |
Direct operated relieving type |
Male thread: 1/8 Female thread: M5 x 0.8 |
0.2 to 0.7 |
Miniature RegulatorARJ210
Series | Download |
---|---|
ARJ210 |
|
Miniature Regulator ARJ310
![]() |
・Compact and lightweight (Body 65 g)
・Short-pitch mounting is possible: Mounting pitch 18.5 mm ・Series with One-touch fittings |
Other Data |
---|
Series | Features | Port size | Set pressure (MPa) |
---|---|---|---|
ARJ310 |
Direct operated relieving type |
IN: 1/8 (Male thread), M5 x 0.8 (Female thread) OUT: 1/8 (Female thread) |
0.2 to 0.7 |
Miniature RegulatorARJ310
Series | Download |
---|---|
ARJ310 |
|
Compact Manifold Regulator ARM5S
![]() |
・Lightweight: 33 g (For the ARM5SA-08-A)
・Mounting method: Direct mounting/DIN rail mounting |
Other Data |
---|
Series | Features | Applicable tubing O.D. Metric size |
Applicable tubing O.D. Inch size |
Set pressure (MPa) |
---|---|---|---|---|
ARM5S |
Direct operated relieving type Interlocked non-relieving type (Semi-standard) |
φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
Compact Manifold RegulatorARM5S
Series | Download |
---|---|
ARM5S |
|
Compact Manifold Regulator ARM10
![]() |
・Lightweight: 60 g (For the ARM10)
・Without pressure display, With pressure gauge, With digital pressure switch ・Oil-free (Semi-standard) |
Other Data |
---|
Series | Features | Applicable tubing O.D. Metric size |
Applicable tubing O.D. Inch size |
Set pressure (MPa) |
---|---|---|---|---|
ARM10 |
Direct operated relieving type Interlocked non-relieving type (Semi-standard) |
φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
ARM10F (Knob front face) |
Direct operated relieving type Interlocked non-relieving type (Semi-standard) |
φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
Compact Manifold RegulatorARM10
Series | Download |
---|---|
ARM10 |
|
ARM10F (Knob front face) |
|
Pilot Operated Regulator AR
![]() |
・Internal pilot-operated relieving type
|
Other Data |
---|
Series | Port size | Set pressure (MPa) |
---|---|---|
AR425 to 925 | 1/4,3/8,1/2,3/4,1 1/4,1 1/2,2 | 0.05 to 0.83 |
AR435 to 935 | 1/4,3/8,1/2,3/4,1 1/4,1 1/2,2 | 0.02 to 0.2 |
Pilot Operated RegulatorAR
Series | Download |
---|---|
AR425 to 925 |
|
AR435 to 935 |
|
Compact Regulator ARX
![]() |
・Compatible with inlet supply pressures of 2.0 MPa
・Ideal for discharge pressure adjustment on small compressors ・Piston type ・Ideal for the pressure adjustment of air blowing applications |
Other Data |
---|
Series | Port size | Set pressure (MPa) |
---|---|---|
ARX20 | 1/4,1/8 | 0.05 to 0.85 |
Compact RegulatorARX
Series | Download |
---|---|
ARX20 |
|
MR Unit (Regulator with Mist Separator) AMR
![]() |
・Integrated mist separator and regulator
・Filtration: 0.3 μm. |
Other Data |
---|
Series | Port size | Set pressure (MPa) |
---|---|---|
AMR | 1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 |
MR Unit (Regulator with Mist Separator)AMR
Series | Download |
---|---|
AMR |
|
Compact Manifold Regulator ARM5
![]() |
・Width: 14 mm
・Select from 2 kinds of mounting methods: Direct mounting and DIN rail mounting ・Standard model comes equipped with backflow function. ・Select from a variety of One-touch fitting sizes. |
Other Data |
---|
Series | Model | Features | Applicable tubing bore size Metric size |
Applicable tubing bore size Inch size |
Set pressure (MPa) |
---|---|---|---|---|---|
ARM5A |
Manifold specifications |
Common air supply | φ4,φ6,φ8 | φ5/32,φ1/4,φ5/16 | 0.05 to 0.7 |
ARM5B |
Manifold specifications |
Individual air supply |
φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
ARM5S | Single unit specifications |
Individual air supply |
φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
Compact Manifold RegulatorARM5
Series | Model | Download |
---|---|---|
ARM5A | Manifold specifications |
|
ARM5B | Manifold specifications |
|
ARM5S | Single unit specifications |
|
Compact Manifold Regulator ARM10/11
![]() |
・Free selection in response to positioning conditions
Knob positions: Top/Front/Bottom Piping directions: Up/Down One-touch fitting types: Straight/Elbow ・Types and sizes of One-touch fittings can be changed. ・Standard model comes equipped with backflow function. ・Compatible with digital pressure switches |
Other Data |
---|
Series | Model | Features | Applicable tubing bore size Metric size |
Applicable tubing bore size Inch size |
Set pressure (MPa) |
---|---|---|---|---|---|
ARM11A |
Manifold specifications |
Common air supply | φ4 to φ10 | φ5/32 to φ3/8 | 0.05 to 0.7 |
ARM11B |
Manifold specifications |
Individual air supply | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
ARM10 |
Single unit specifications |
Standard | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
ARM10F |
Single unit specifications |
Knob front face | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
Compact Manifold RegulatorARM10/11
Series | Model | Download |
---|---|---|
ARM11A | Manifold specifications |
|
ARM11B | Manifold specifications |
|
ARM10 | Single unit specifications |
|
ARM10F | Single unit specifications |
|
Manifold Regulator ARM1000/2000
![]() |
・With a ø15 compact pressure gauge (Option)
・Standard model comes equipped with backflow function. |
Other Data |
---|
Series | Features | Port size | Set pressure (MPa) |
---|---|---|---|
ARM1000, 2000 |
Manifold (Common IN, Individual IN) Direct operated relieving type With backflow function |
1/8 | 0.05 to 0.7 |
Manifold RegulatorARM1000/2000
Series | Download |
---|---|
ARM1000, 2000 |
|
Manifold Regulator ARM2500/3000
![]() |
・A modular type that can be freely mounted on a manifold station
・Optimal for central pressure control ・Uses a One-touch lock handle |
Other Data |
---|
Series | Features | Port size | Set pressure (MPa) |
---|---|---|---|
ARM2500, 3000 |
Manifold (Common IN, Individual IN) Modular type |
1/4,3/8 | 0.05 to 0.85 |
Manifold RegulatorARM2500/3000
Series | Download |
---|---|
ARM2500, 3000 |
|
Direct Operated Precision Regulator ARP
![]() |
・Setting sensitivity: Within 0.2% F.S.
・Energy saving: Reduces air consumption by 80% (SMC comparison) ・Repeatability: Within ±1% F.S. (or within ±3 kPa) ・With backflow function (ARP20K/30K/40K) Can be mounted between a solenoid valve and a cylinder |
Other Data |
---|
Series | Port size | Set pressure range |
---|---|---|
ARP20(K) | 1/8, 1/4 |
0.005 to 0.4MPa 0.005 to 0.2MPa 0.008 to 0.6MPa |
ARP30(K) | 1/4, 3/8 |
0.005 to 0.4MPa 0.005 to 0.2MPa 0.008 to 0.6MPa |
ARP40(K) | 1/4, 3/8, 1/2 |
0.005 to 0.4MPa 0.005 to 0.2MPa 0.008 to 0.6MPa |
Direct Operated Precision RegulatorARP
Series | Download |
---|---|
ARP20(K) |
|
ARP30(K) |
|
ARP40(K) |
|
Regulator IR1200-A/2200-A/3200-A
![]() |
・Air consumption: Bleed air “0”
・High flow rate: Up to approx. twice that of the existing SMC product ・Lightweight: Reduced by up to approx. 27% (Compared to the existing SMC product) ・Repeatability: ±1% (Full span) |
Other Data |
---|
Series | Port size | Set pressure (MPa) |
---|---|---|
IR1200-A | 1/8 |
0.02 to 0.2 0.02 to 0.4 0.02 to 0.8 |
IR2200-A | 1/4 |
0.02 to 0.2 0.02 to 0.4 0.02 to 0.8 |
IR3200-A | 1/4, 3/8, 1/2 |
0.02 to 0.2 0.02 to 0.4 0.02 to 0.8 |
RegulatorIR1200-A/2200-A/3200-A
Series | Download |
---|---|
IR1200-A |
|
IR2200-A |
|
IR3200-A |
|
Precision Regulator IR1000-A/2000-A/3000-A
![]() |
・Air consumption: Reduced by up to approx. 90%
(Compared to the existing SMC product) ・High flow rate: Up to approx. twice that of the existing SMC product ・Lightweight: Reduced by up to approx. 27% (Compared to the existing SMC product) ・Sensitivity: 0.2% (Full span) ・Repeatability: ±0.5% (Full span) |
Other Data |
---|
Series | Port size | Set pressure (MPa) |
---|---|---|
IR1000-A | 1/8 |
0.005 to 0.2 0.01 to 0.4 0.01 to 0.8 |
IR2000-A | 1/4 |
0.005 to 0.2 0.01 to 0.4 0.01 to 0.8 |
IR3000-A | 1/4, 3/8, 1/2 |
0.01 to 0.2 0.01 to 0.4 0.01 to 0.8 |
Precision RegulatorIR1000-A/2000-A/3000-A
Series | Download |
---|---|
IR1000-A |
|
IR2000-A |
|
IR3000-A |
|
Precision Regulator IR
![]() |
・Tension control
・Contact pressure control ・Setting sensitivity: Within 0.2% F.S. ・Repeatability: Within ±0.5% F.S. |
Other Data |
---|
Series | Port size | Set pressure (MPa) |
---|---|---|
IR1000 | 1/8 |
0.005 to 0.2 0.01 to 0.4 0.01 to 0.8 |
IR2000 | 1/4 |
0.005 to 0.2 0.01 to 0.4 0.01 to 0.8 |
IR3000 | 1/4,3/8,1/2 |
0.01 to 0.2 0.01 to 0.4 0.01 to 0.8 |
Precision RegulatorIR
Series | Download |
---|---|
IR1000 |
|
IR2000 |
|
IR3000 |
|
Vacuum Regulator IRV
![]() |
・Allows for the adjustment of vacuum line pressure
・Single-sided connection series ・Weight reduced by 20% (Compared with the previous IRV2000 with IRV20 fitting) ・Built-in One-touch fittings ・The pressure gauge and digital pressure switch can be easily attached/ detached due to being attached by a clip. ・Mounting direction of the pressure gauge and digital pressure switch can be changed. (Standard connections only) ・Mounting angle of the pressure gauge and digital pressure switch can be changed easily (in 60 degree increments). |
Other Data |
---|
Series | Port size | Set pressure range (kPa) |
---|---|---|
IRV10 | φ6,φ8,φ1/4,φ5/16 | -100 to -1.3 |
IRV20 | φ6,φ8,φ10,φ1/4,φ5/16,φ3/8 | -100 to -1.3 |
Vacuum RegulatorIRV
Series | Download |
---|---|
IRV10 |
|
IRV20 |
|
Power Valve/Precision Regulator VEX
![]() |
・Large-capacity exhaust regulator
・Sensitivity: Within 0.2% F.S. ・Repeatability: Within ±0.5% F.S. |
Other Data |
---|
Series | Port size | Set pressure range (Mpa) |
---|---|---|
VEX1A33,1B33 | M5,1/8 | 0.01 to 0.7 |
VEX1□30, 1□33 | 1/8, 1/4, 3/8, 1/2, 3/4, 1, 1 1/4, 1 1/2, 2 | 0.05 to 0.7 |
Power Valve/Precision RegulatorVEX
Series | Download |
---|---|
VEX1A33,1B33 |
|
VEX1□30, 1□33 |
|
Clean Regulator SRH
![]() |
・Contamination-controlled stainless steel regulator
・Oil-free ・2 types of diaphragm materials: PTFE, Fluororubber |
Other Data |
---|
Series | Relief mechanism | Port size | Set pressure (MPa) |
---|---|---|---|
SRH | Non-relief |
Rc1/8,1/4,3/8,1/2 9/16-18UNF,7/8-14UNF |
Low pressure type:0.02 to 0.2 High pressure type:0.05 to 0.7 |
SRH | Relief | Rc1/8,1/4,3/8,1/2 |
Low pressure type:0.02 to 0.2 High pressure type:0.05 to 0.7 |
Clean RegulatorSRH
Series | Relief mechanism | Download |
---|---|---|
SRH | Non-relief |
|
SRH | Relief |
|
Precision Clean Regulator SRP
![]() |
・High-precision low flow consumption stainless steel regulator
・Bleed air flow of 0.5 L/min (ANR) or less (0.2 MPa at outlet pressure) ・Setting sensitivity: 0.3% F.S. ・Repeatability: 1% F.S. |
Other Data |
---|
Series | Port size | Set pressure (MPa) |
---|---|---|
SRP | M5,1/8 |
Low pressure type:0.005 to 0.2 High pressure type:0.01 to 0.4 |
Precision Clean RegulatorSRP
Series | Download |
---|---|
SRP |
|
Clean Regulator/Fluororesin Type SRF
![]() |
・Wetted parts Body: New PFA, Diaphragm: PTFE
・Recommended maximum flow rate: 20 L/min (SRF50), (Inlet pressure: 0.3 MPa, Fluid: Water) |
Other Data |
---|
Series | Type | Applicable tubing O.D. Metric size |
Applicable tubing O.D. Inch size |
Set pressure (MPa) |
---|---|---|---|---|
SRF | Integrated with fitting | φ4 to φ19 | φ1/8 to φ3/4 | 0.02 to 0.4 |
SRF | With nut | Fitting size:2 to 6 | Fitting size:2 to 6 | 0.02 to 0.4 |
SRF | Tube extension | - |
Tubing O.D. φ1/4 to φ3/4 |
0.02 to 0.4 |
Clean Regulator/Fluororesin TypeSRF
Series | Type | Download |
---|---|---|
SRF | Integrated with fitting |
|
SRF | With nut |
|
SRF | Tube extension |
|
Direct Operated Regulator for 6.0 MPa (Relieving Type) VCHR
![]() |
・Service life: 10 million cycles
Improved durability in high-pressure environments through the use of a polyurethane elastomer poppet ・Uses NSF-H1 approved grease on guide rings (Sliding parts) ・Improved durability through the use of a metal seal type relief valve ・Uses a special fluororesin seal for sliding parts Stable unattached response, Not easily affected by pressure |
Other Data |
---|
Series | Model | Type | Port size | Set pressure (MPa) |
---|---|---|---|---|
VCHR | VCHR30/40 |
Direct operated regulator (Relieving type) |
G3/4,1,1 1/2 |
0.5 to 5.0 (Max. operating pressure 6.0) |
Direct Operated Regulator for 6.0 MPa (Relieving Type)VCHR
Series | Model | Type | Download |
---|---|---|---|
VCHR | VCHR30/40 | Direct operated regulator (Relieving type) |
|
Regulator for General Applications AK1000T
![]() |
・For a wide variety of applications from semiconductor to general
・Compact and lightweight Weight: 0.52 kg, Height: 97.5 mm ・Minimum dead leg construction ・Various piping configurations are available: Select from compression, NPT female, or Rc thread. |
Other Data |
---|
Series | Type | Body material | Connection type | Connection size |
---|---|---|---|---|
AK1000T | Manually operated type | 316 SS |
Compression Rc, NPT |
1/4", 3/8" |
Regulator for General ApplicationsAK1000T
Series | Type | Download |
---|---|---|
AK1000T | Manually operated type |
|
Water Regulator WR110
![]() |
・Pressure adjustment for water lines
|
Other Data |
---|
Series | Port size | Set pressure (MPa) |
---|---|---|
WR110-□-X224 | Rc1/8, 1/4 | 0.08 to 0.39 |
WR110-□-X215 | Rc1/8, 1/4、NPT1/8, 1/4 | 0.05 to 0.69 |
Water RegulatorWR110
Series | Download |
---|---|
WR110-□-X224 |
|
WR110-□-X215 |
|
Water Strainer WF300
![]() |
・Removes foreign matter from water lines
|
Other Data |
---|
Series | Port size | Mesh |
---|---|---|
WF300 | Rc1/4, 3/8, 1/2 | 100/70/50/25 mesh |
Water StrainerWF300
Series | Download |
---|---|
WF300 |
|
Pressure Control Valve (Relief Valve) AP100
![]() |
・Releases pressure over the set range into the atmosphere and constantly
maintains the pressure in a pipe |
Other Data |
---|
Series | Port size | Set pressure (MPa) |
---|---|---|
AP100 | 1/8,1/4 | 0.05 to 0.69 |
Pressure Control Valve (Relief Valve)AP100
Series | Download |
---|---|
AP100 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: