Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
5-Port Solenoid Valve/Plug-in Type SY3000/5000/7000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Due to the flow increase, the valve size can be reduced!
Saves energy and space
・Power consumption: 0.1 W (With power saving circuit)/0.35 W (Standard)
・Plug-in sub-plate has been newly added!
・Plug-in metal base (IP40)/Plug-in connector connecting base (IP67)
・Manifold type no.: SS5Y3, SS5Y5, SS5Y7
・Can be connected to F.R.L. units (AC-D series) (-X990)
・Supports Interface regulators
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 5-Port Solenoid Valve/Plug-in Type SY3000/5000/7000
Manual
Series View search result SY3000 View search result SY5000 View search result SY7000 View search result 5-Port Solenoid Valve/Plug-in Type SY3000/5000/7000
DoC
Series View search result SY3000 View search result SY5000 View search result SY7000 View search result 5-Port Solenoid Valve/Plug-in Type SY3000/5000/7000
Manifold
Series View search result SY3000 View search result SY5000 View search result SY7000 View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions
Selection/Technical Data Quick Selection Table Green Procurement (RoHS)
Selection/Technical Data Quick Selection Table Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
SY3000 | 1.6 | 0.19 | φ50 | 0.35(Standard) 0.1(With power saving circuit) |
SY5000 | 3.6 | 0.17 | φ63 | 0.35(Standard) 0.1(With power saving circuit) |
SY7000 | 5.9 | 0.20 | φ80 | 0.35(Standard) 0.1(With power saving circuit) |