產品目錄

產品情報 »  產品目錄  » 真空設備(真空發生器/真空吸盤/其他)  » 真空吸盤

真空吸盤

真空吸盤/輕巧型 ZP3

    ・全長縮短
    ・吸盤形狀: 平型、平型附溝、伸縮型、伸縮型附肋
    ・安裝連接方法: 公螺牙、母螺牙
    ・真空取出方向: 縱、橫
    ・真空安裝出口: 公螺牙、母螺牙、快速接頭、倒勾型接頭
    ・緩衝: 無、有
     [緩衝行程 [mm]: 3, 6, 10, 15, 20]
系列吸盤形狀吸盤徑 (mm)
ZP3平型φ1.5,φ2,φ3.5
ZP3平型附溝φ4,φ6,φ8,φ10,φ13,φ16
ZP3伸縮型φ4,φ6,φ8
ZP3伸縮型附肋φ10,φ13,φ16

產品特點

■Overall length is shortened.In the case of Flat type (Pad diameter: ø2)

Pad unit:Max. 9 mm shortened

With adapter:Max. 11 mm shortened

■Space-saving

ø2 piping reduces working space!

■Variations

Pad diameter ø1.5 added!

■Excellent functions




Easy to remove

Construction to prevent pad from coming off Pad Easy to remove diameter from ø1.5




Easier identification

Fixing boss allows easy mounting and repeatability.

■Compact buffer body

Overall length is shortened.

Short stroke type: 3 mm added

■Wide selection of piping

Go Top