產品目錄

產品情報 »  產品目錄  » 製程氣體用元件  » 製程氣體用元件

製程氣體用元件

調壓閥(壓力調整器) 高純度製程氣體用 AP/SL/AP/AZ

    ・對應半導體產業等,供給高清淨度氣體用途
    ・本體材質使用SUS316L二次熔煉或SUS316L
    ・接氣體部電解研磨處理
    ・外部金屬體密封構造
系列形式用途本體材質配管連接配管尺寸
AP/SL一段式管線用(小型)SUS316L
二次熔煉
面密封接頭
焊接管
1/4'', 3/8''
AP/SL一段式管線用SUS316L
二次熔煉
面密封接頭
焊接管
1/4'', 3/8''
1/2'', 3/4''
AP/SL一段式大宗氣體用SUS316L面密封接頭
焊接管
1/2'', 3/4'', 1''
AP/SL一段式一次側高壓用316L SS
二次熔煉
面密封接頭
焊接管
1/4'', 3/8''
1/2'', 3/4''
AP/SL一段式負壓調整SUS316L
二次熔煉
面密封接頭
焊接管
1/4'', 3/8''
1/2'', 3/4''
AP二段式一次側高壓用SUS316L
二次熔煉
面密封接頭
焊接管
1/4'',3/8''
AZ一段式管線用SUS316L面密封接頭
焊接管
1/4'', 3/8''
1/2''
AZ一段式一次側高壓用SUS316L面密封接頭
焊接管
1/4'', 3/8''
1/2''
AZ一段式負壓調整SUS316L面密封接頭
焊接管
1/4'', 3/8''
1/2''

產品特點

■Regulators for Ultra High Purity (UHP) Series AP/SL/AZ
  • For UHP gas delivery in semiconductor and other clean industries.
  • Body material: 316L SS secondary remelt or 316L SS
  • Electropolished wetted parts
  • Metal seal to atmosphere
■Regulator/Back Pressure Regulator for General Applications Series AK/BP
  • For wide variety of applications from semiconductor to general.
  • Body material 316 SS or brass available depending on gas.
■Diaphragm Valve for Ultra High Purity Series AP
  • For UHP gas delivery in semiconductor and other clean industries.
  • Used as gas shutoff valve.
  • No spring is used for the wetted parts and drive part is also separated
    from the diaphragm. Dead space in the flow path is small to suppress
    the particle generation.
■Check Valve/Vacuum Generator/Flow Switch Series AP

[Check valve]

  • Fluid back-flow is prevented by back pressure.
  • Unique design with only one moving part in the gas stream, an O-ring.
  • Springless structure suppresses particle generation by vibration or
    chattering or pressure fluctuation on downstream side.

[Vacuum generator]

  • Vacuum generation equipment.
  • Applicable to emission of unnecessary gas remaining inside the
    piping during gas cylinder replacement.

[Flow switch]

  • Detects excess flow above a given flow rate, caused by pipe breakage, etc.

Go Top