產品目錄

產品情報 »  產品目錄  » IO-Link對應產品  » 位置感測器

位置感測器

Actuator Position Sensor D-MP025/050/100/200

    ・IO-Link version V1.1
    ・Process data length 2-byte input
    ・Transmission speed COM3 (230.4 kbps)
    ・Minimum cycle time 1.0 ms
    ・IO-Link port type Class A

     ▶IO-Link Master
SeriesMeasurement range
D-MP02525mm
D-MP05050mm
D-MP100100mm
D-MP200200mm

產品特點

■The actuator stroke position is output with an analog signal.
■Analog output function
■Operation display
■Direct mounting is possible.

Can be mounted directly into the auto switch mounting groove on the cylinder

■Lead wire connection
■4 switch modes can be selected for the switch output.
■Application examples
■IO-Link compatible

Visualization of operation/equipment status/Remote monitoring and control by communication

Go Top