![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VX21/22/23 Series Direct Operated 2 Port Solenoid Valve For Water Single Unit
●For air, medium vacuum, water, oil, steam (can be used with heated water.)
●Flow rate : 20% more flow※
●Height : 10% smaller※
●Lightweight: 30% lighter※
●Body material: Aluminum, resin, C37, Stainless steel
●Available with One-touch fittings (resin body)
※Comparison with SMC conventional model
●Manifold type No.: VVX21,VVX22,VVX23
●Flow rate : 20% more flow※
●Height : 10% smaller※
●Lightweight: 30% lighter※
●Body material: Aluminum, resin, C37, Stainless steel
●Available with One-touch fittings (resin body)
※Comparison with SMC conventional model
●Manifold type No.: VVX21,VVX22,VVX23
Field | Value | Value Details |
---|---|---|
Coil Size/Valve Type | 2 | Size:Size 2,Valve Type:N.C. |
Body Material/Port Size/Orifice Diameter | A | Body Material:C37,Port Size-Orifice Diameter:Size1:1/8,2;Size2:1/4,4;Size3:1/4,5 |
Voltage/Electrical Entry | A | Voltage:24 VDC,Electrical Entry:Grommet |
Electrical Option | - | None |
Other Option | - | Low Concentration Ozone Resistant And Applicable To Deionized Water: Not Compliant ; OilFree : Not Compliant ; Special Thread : Rc;One-touch Fitting |
Mounting Option | - | None |
Special Electrical Entry Direction | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
3G-GDM2A-G | DIN Connector |
![]() |
GDM2A-L1 | DIN Connector |
![]() |
GDM2A-L2 | DIN Connector |
![]() |
GDM2A-L5 | DIN Connector |
![]() |
GDM2A-L6 | DIN Connector |
- | VCW20-1-29-1 | Gasket |
- | VX021S-1-16FB | Lead Wire Assembly |