WEB Catalog

Product Information »  WEB Catalog  » Switches/Sensors/Controller  » Electronic Flow Switches/Sensors

Electronic Flow Switches/Sensors

Flow Sensor PFMV5/PFGV301

    ・For suction verification of very small workpieces
    ・Repeatability: ± 2% F.S.
    ・Response speed: 5 ms or less, Withstand pressure: 500 kPa
    ・Grease-free, RoHS compliant
    ・Only 1 voltage monitor is required to cover the complete range.
    ・Related equipment: Suction filter ZFC050 series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flow Sensor PFMV5/PFGV301
    Manual
    Series View search result
    PFMVView search result
  • Flow Sensor PFMV5/PFGV301
    DoC
    Series View search result
    PFMVView search result
SeriesRated flow range (L/min)
PFMV0.0 to 0.1
0 to 0.5
0 to 1
0 to 3
-0.5 to 0.5
-1 to 1
-3 to 3

Features

For suction verification of very small workpieces

The flow sensor enables more reliable suction verification than a pressure sensor.

Repeatability: ±2% F.S.

Withstand pressure: 500 kPa

Response speed: 5 ms or less

Grease-free

Variations

Compact and Lightweight

The taper-shaped flow passage in front of the sensor chip enables stable sensing.

Space-saving piping

The product is mountable in locations with limited space as piping space is not required.

Mounting

With a bend-resistant cable

Applications

Related Equipment

Compact Suction Filter

Filtration: 3 μm (Nominal)
Applicable tubing (O.D./I.D.): ø6/ø4

3-Screen Display Digital Flow Monitor PFGV301 Series
Allows for the monitoring of remote lines

Visualization of settings

Easy screen switching

Simple 3-step setting

NPN/PNP switch function

Input range selection (for Pressure/Flow rate)

Analog output of 0 to 10 V is also available.

Convenient functions

Compact & Lightweight

Functions

Mounting

Bracket configuration allows for mounting in four orientations.

Go Top