Product Information »
WEB Catalog
» Flow Control Equipment
» Speed Controllers for General Purposes
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
Speed Controllers for General Purposes
Speed Controller with One-touch Fitting Compact Type JAS
-
・Height 12.7 mm, Height: 9.7 mm shorter (43.3% reduction)
Possible to adjust flow rate even in a narrow space
Easily mounted using a hexagon wrench
・Minimum operating pressure: 0.05 MPa
・Easy to use push-lock type
・Easier and consistent flow setting
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Speed Controller with One-touch Fitting Compact Type JAS
Manual
Type Series View search result Elbow type JAS View search result
Safety Instructions Flow Control Equipment/Precautions
Series Variation Quick Selection Table Green Procurement (RoHS)
Series Variation Quick Selection Table Green Procurement (RoHS)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | JAS | M3 x 0.5 M5 x 0.8 10-32UNF | φ3.2 to φ4 to φ6 | φ1/8'' to φ5/32'' to φ1/4'' |
Features
Height 12.7mm, Height: 9.7mm shorter (43.3% reduction)
-
Easy to use Push-lock type
Locked and unlocked condition is visible with orange mark.
-
Easier and consistent flow setting