WEB Catalog

Product Information »  WEB Catalog  » Pressure Control Equipment  » Regulators

Regulators

Precision Regulator IR1000-A/2000-A/3000-A

    ・Air consumption: Reduced by up to approx. 90%
     (Compared to the existing SMC product)
    ・High flow rate: Up to approx.
     twice that of the existing SMC product
    ・Lightweight: Reduced by up to approx. 27%
     (Compared to the existing SMC product)
    ・Sensitivity: 0.2% (Full span)
    ・Repeatability: ±0.5% (Full span)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
IR1000-A1/80.005 to 0.2
0.01 to 0.4
0.01 to 0.8
IR2000-A1/40.005 to 0.2
0.01 to 0.4
0.01 to 0.8
IR3000-A1/4, 3/8, 1/20.01 to 0.2
0.01 to 0.4
0.01 to 0.8

Features

■Reduction in air consumption

Air consumption: Reduced by up to approx. 90% (Compared to the current SMC product)

Air consumption is reduced with a new original structure.

With this new original structure, running costs are reduced.

No fixed throttle in the new design.

Flow rate: Up to approx. twice (Compared to the current SMC product)

■Weight: Reduced by up to
approx. 27%
■Sensitivity: 0.2% (Full span)
■Repeatability: ±0.5% (Full span)
■Mounting is interchangeable
with the current SMC model.
■Space saving

New structure without fixed throttle does not require a mist separator.

■Digital pressure switch standardized


■Hexagon panel nut mounting

* Interchangeable with the current SMC product

■New IR can be used between a cylinder and solenoid valve.
■Exhaust (EXH) directions can be selected. (Series IR3000-A)

Bottom and front exhaust added.

■Application Examples
■Series Variations

Go Top