Product Information »
WEB Catalog
» Flow Control Equipment
» Speed Controllers for General Purposes
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
Speed Controllers for General Purposes
Speed Controller with Compact Indicator AS-FSA
-
・Height: Max. 5.4 mm shorter
・Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in
1/4 increments.
Reduces work-hours and setting mistakes
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Speed Controller with Compact Indicator AS-FSA
Manual
Type Series View search result In-line type AS1002FS-□A to AS4002FS-□A View search result
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | AS1002FS-□A to AS4002FS-□A | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |