Product Information »
WEB Catalog
IN_PROD_346
» Search result
Rotary Actuator CRB/CDRB
Rotary Actuators/Air Grippers » Rotary Actuators Vane Type-
・Features a compact body with a built-in angle adjustment unit and auto switch unit (Size: 20, 30, 40)
Overall length: 44% shorter, Weight: 48% lighter
・Piping, wiring, and angle adjustment can be performed on the same side for easier mounting.
・Easy-to-adjust start and end positions with the angle adjustment bolts (as standard)
・The position of the chamfered portion of the shaft can be easily checked usingthe rotating angle indicator. (Only for the CDRB with auto switch)
・Each of the units below for the CRB2 series can be mounted to the CRB series.
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Type | Series | Vane type | Size | Rotating angle |
---|---|---|---|---|
Standard (Without auto switch) | CRB | Single | 10,15,20,30,40 | 90°180°270° |
Standard (With auto switch) | CDRB | Single | 10,15,20,30,40 | 90°180° |
With vertical auto switch unit | CRB□-A | Single | 10,15,20,30,40 | 90°180°270° |
With angle adjustment unit | CRB□-B | Single | 10,15,20,30,40 | 90°180°270° |
With vertical auto switch unit With angle adjustment unit | CRB□-C | Single | 10,15,20,30,40 | 90°180°270° |