WEB Catalog

Product Information »  WEB Catalog  » Search result

Rotary One-touch Fittings KS/KX

Fittings and Tubing » Fittings for General Purposes
    ・Applicable to use for oscillating and rotating sections in robots
    ・Low torque rotation type rotary One-touch fittings
    ・Copper-free (Electroless nickel-plated)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSizeApplicable tubing O.D.Connection thread
KSMetricφ4,φ6,φ8,φ10,φ12M5×0.8,M6×1.0
1/8,1/4,3/8,1/2
KX (High speed type)Metricφ4,φ6,φ8,φ10,φ12M5×0.8,M6×1.0
1/8,1/4,3/8,1/2

Go Top