Air Cylinder JMB/JMDB
Air Cylinders » Standard Air Cylinders (Square Cover)-
・Intermediary bore sizes: ø45, ø56, ø67, ø85
Air saving, Space saving
・Overall length shortened by 27 mm
・Weight reduced by up to 36% (1.56 kg → 1.00 kg)
・ Air saving: Reduced by up to 29%
Air consumption can be reduced by optimal size selection.
・Reduces labor time
Air cushion adjustment is not required due to the non-adjustable air cushion.
・With auto switch (JMDB series: JMDB)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | JMDB | Double acting, Single rod | 32, 40, 45, 50, 56, 63, 67, 80, 85, 100 |