WEB Catalog

Product Information »  WEB Catalog  » Search result

Cylinder with Lock CLS/CDLS

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
    ・With auto switch (CDLS series: CDLS)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cylinder with Lock CLS-CDLS-E
    Air Cylinder Simple Specials
    Symbol Specifications Download
    -XA0 to XA30Simple Specials Change of rod end shape PDF
    -XC14Simple Specials Change of trunnion bracket mounting position PDF
  • Cylinder with Lock CLS-CDLS-E
    Air Cylinder Made to Order Common Specifications
    Symbol Specifications Download
    -XC35Made to Order Common Specifications With coil scraper PDF
TypeSeriesActionBore size (mm)Lock mechanism
StandardCLSDouble acting,
Single rod
125,140,160
180,200,250
Spring lock

Go Top