- Wireless System: CC-Link Compatible
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
Vacuum Pad/Bowl Shape with Non-slip Feature ZP3M
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・Non-slip special ribs
Diagonal ribs are radially arranged to secure the gripping force in all
directions.
· Prevents workpiece slippage
· Secure adsorbing and transferring are possible.
・Bowl shape with excellent flexibility
Curved workpieces can also be adsorbed.
The pad follows the workpiece shape, making stable adsorption possible.
・Horizontal holding force: 231 N (Pad diameter ø80)
・Suitable for high-temperature workpieces (200°C)
・Material: FS61 (Fluoro-based rubber) improves abrasion resistance
∗ More than twice the abrasion resistance of SMC’s urethane pads
・Suitable for workpieces with oil film
As oil is ejected to the grooves between special ribs, the lateral slipping
of workpiece can be suppressed even on a steel plate with oil film.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter (mm) |
---|---|---|
ZP3M-R | Bowl shape | φ32, φ40, φ50, φ63, φ80, φ100 |
ZP3M-RB | Bowl Bellows Shape | φ32, φ40, φ50, φ63, φ80, φ100 |