WEB Catalog

Product Information »  WEB Catalog  » Search result

Multistage Ejector (Vacuum Generators) ZL1/ZL3/ZL6

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
    ・Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
    ・Air consumption: 91% reduction (For the ZL3, ZL6)
    ・Weight: Max. 60% reduction [ZL112 (Existing model): 450 g → ZL1: 180 g]
    ・3-stage diffuser construction (For the ZL1: SMC comparison)
     Suction flow rate increased by 250%
    ・3 types of vacuum pressure sensors
    ・No tools are required! Maintenance labor can be reduced.
    ・IO-Link compatible vacuum pressure switch

    *1 ZL3H, ZL6H (Standard supply pressure: 0.5 MPa)
    *2 Branch + Port exhaust
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZL11.210057
ZL31.9
1.5
300∗2135∗1
ZL61.9 x 2
1.5 x 2
600∗2270∗1

Go Top