WEB Catalog

Product Information »  WEB Catalog  » Search result

4-Port Solenoid Valve/Direct Operated Poppet Type VQD1000

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Since the main valve has no sliding seals, a non-oil specification (Made to Order) is available. There is also no exhaust to the atmosphere.
    ・High speed, with stable response times
    ・Can be used for vacuum applications
    ・Manifold type no.: VV4QD12, VV4QD15
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 4-Port Solenoid Valve/Direct Operated Poppet Type VQD-E
    DoC
    Series View search result
    VQD1000View search result
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
VQD10000.270.280.07φ252.0

Go Top